| Topology | Full-Bridge Converter symmetrical isolated |
| Input voltage | 400-900 V |
Microchip offers this demonstration application board as a total systems solution for engineers evaluating howdifferent Microchip parts can be used to develop similar high-voltage and high-power applications with highefficiency and performance.This helps accelerate the design process of On-Board-Charger (OBC) solutions for electric vehicles where suchDC-DC converters are required for charging of 12V battery from 400V/800V high-voltage battery packs andprovide power for in-cabin entertainment.Some highlighted Microchip parts used are mentioned here, while a comprehensive list of all Microchip parts isalso available in List of Microchip Parts.• dsPIC33CK256MP506 Digital Power Plug-In-Module• MSC080SMA120SA 1200 V, 80 mΩ SiC MOSFETs• MCP14C1SS050-WB Gate driver ICs
Pre-charge DC capacitorsLight load operation/ Burst ModeBuck Mode power transferParallel Rail operation12V Battery charging
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT (A) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | Wire Type | Mount | Ø ID (mm) | Ø f (mm) | Thread | Qty. (pcs) | IRIPPLE (mA) | ILeak (µA) | RESR (mΩ) | Ø D (mm) | dV/dt (V/µs) | DF @ 1 kHz (%) | Pins | VIN | VOut1 (V (DC)) | IOut1 (A) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | VT (V (RMS)) | Center pin Ø (Value) (mm) | Plug OD (mm) | IR (mA) | Working Voltage (V (DC)) | Core Material | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Ø OD (mm) | IR (mA) | Ti | Tl (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | SMT | – | – | – | 4000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | SMT | – | – | – | 4000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 742792651 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | SMT | – | – | – | SMT | – | – | – | 4000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | – | – | 0.8 | – | – | – | – | – | 1000 | – | – | 600 | 800 | 200 MHz | 1000 | 0.2 | High Current | ||
![]() | 7447709680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 1210 | -40 °C up to +125 °C | – | – | – | – | 12 | 12 | – | – | 68 | 3.9 | – | 5.5 | Standard | 3.6 | 4.4 | – | SMT | – | – | – | 250 | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | 3200 | – | NiZn | 10 | – | – | – | – | – | – | – | – | – | – | – | – | 0.089 | – | ||
| 885012006055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 47 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | Bag | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 5.5 | 5000 | 30 | – | – | – | – | – | – | – | 5000 | – | – | – | – | – | – | – | Right Angled | |
![]() | 744373965101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 1365 | -40 °C up to +125 °C | – | – | – | – | 13.65 | 12.5 | – | – | 100 | 3.2 | – | 2.4 | – | 3.45 | 6.8 | – | SMT | – | – | – | 500 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.2 | – | – | – | – | – | – | – | – | – | – | – | – | 0.165 | – | ||
![]() | 746600430 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SMBU REDCUBE SMT with internal through-hole thread | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | Bulk | – | – | – | – | – | – | – | – | SMT | – | – | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50000 | – | – | 3 | – | – | – | – | 7 | 50000 | M4 | 4 | – | – | – | – | – | – | |
![]() | 74436410470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | – | – | – | – | – | – | – | – | – | – | 2815 | -40 °C up to +125 °C | – | – | – | – | 27 | 28 | – | – | 4.7 | 44 | 44 | 21.56 | SMT | 44 | 48 | Flat | SMT | – | – | – | 20 | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | 44000 | – | MnZn | 15.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.00144 | – | ||
![]() | 434123025826 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | – | – | – | – | – | – | – | – | – | 16 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | 2900 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2.5 | 260 | 50000 | White | not specified | – | 50 | – | – | – | – | – | – | – | – | |
| 78614030360 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SMSA SMT Spacer Studs Automotive | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | 3 | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | 4.2 | – | M3 | 800 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | – | – | – | – | – | – | – | – | – | ||
![]() | 875585561007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | – | – | – | – | – | – | – | 470 µF | ±20% | 25 | – | -55 °C up to +125 °C | – | 14 | – | – | 12.4 | 10.3 | – | 15" Tape & Reel | – | – | – | – | – | – | – | – | V-Chip SMT | – | – | – | – | 2260 | 117.5 | 16 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 890744427001CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTDB DC-Link | – | – | – | – | – | – | – | 1 µF | ±5% | 1200 | – | -40 °C up to +105 °C | – | – | 10 GΩ | – | 32 | 11 | – | Carton | – | – | – | – | – | – | – | – | THT | – | 1.1 | – | – | 3500 | – | 39.5 | – | 90 | 0.07 | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 890744427005CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTDB DC-Link | – | – | – | – | – | – | – | 5 µF | ±5% | 1200 | – | -40 °C up to +105 °C | – | – | 2 GΩ | – | 32 | 22 | – | Carton | – | – | – | – | – | – | – | – | THT | – | 1.1 | – | – | 10400 | – | 12.7 | – | 90 | 0.07 | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | 37 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 750319845 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | – | – | – | – | – | – | – | – | – | – | 1209 | -40 °C up to +125 °C | – | – | – | – | 9.14 | 12.7 | – | – | 340 | – | – | – | Push-Pull | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | 3.3 V (DC) | 5 | 0.65 | Reinforced | 250 - 550 | 11 | 1:1.56 | 5000 | – | – | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 74437632310323 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-HCFT THT High Current Inductor | – | – | – | – | – | – | – | – | – | – | 3231 | -55 °C up to +155 °C | – | – | – | – | 32.2 | 31.5 | – | – | 3.2 | 65.6 | – | 28.71 | – | – | 174 | Flat | THT | – | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Metal Alloy | 30.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060GS75000 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 742792651 | SPEC | |
![]() | 7447709680 | SPEC | |
| 885012006055 | SPEC | ||
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 744373965101 | SPEC | |
![]() | 746600430 | SPEC | – |
![]() | 74436410470 | SPEC | |
![]() | 434123025826 | SPEC | – |
| 78614030360 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | |
![]() | 875585561007 | SPEC | |
![]() | 890744427001CS | SPEC | |
![]() | 890744427005CS | SPEC | |
![]() | 750319845 | SPEC | – |
![]() | 74437632310323 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT (A) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | Wire Type | Mount | Ø ID (mm) | Ø f (mm) | Thread | Qty. (pcs) | IRIPPLE (mA) | ILeak (µA) | RESR (mΩ) | Ø D (mm) | dV/dt (V/µs) | DF @ 1 kHz (%) | Pins | VIN | VOut1 (V (DC)) | IOut1 (A) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | VT (V (RMS)) | Center pin Ø (Value) (mm) | Plug OD (mm) | IR (mA) | Working Voltage (V (DC)) | Core Material | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Ø OD (mm) | IR (mA) | Ti | Tl (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|