Topology | Power Factor Correction |
IC revision | 2 |
SPC58 N line MCU, based on Power Architecture® Technology, is designed for mission-critical automotive applications where most stringent safety standards and real-time performance really matters.SPC58 N line high performance and real time capabilities, combined with ISO26262 ASIL D functional safety compliance and embedded security, address high and mid powertrain applications, Electric vehicles.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IRP,40K (A) | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | To | Tl (mm) | C | Tol. C | Size | DF (%) | RISO | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | RDC typ. (mΩ) | VOP (V) | ISAT (A) | Wire Type | SW (mm) | Ti | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | RESR (Ω) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Rows | G (mm) | Gender | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691253510002 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2535 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 24 | – | – | – | – | 10.16 | – | – | THT | 2 | – | – | – | Box | |
![]() | 7427927141 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | 0.25 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 | 1200 | 300 MHz | 620 | 0.45 | two | 0.25 | – | – | – | – | 1 | 0.5 | 0.5 | SMT | – | – | – | – | – | ||
![]() | 742792643 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 400 | – | – | – | – | 0603 | – | – | – | 0.3 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 | 700 | 250 MHz | 730 | 0.35 | two | 0.4 | – | – | – | – | 1.6 | 0.8 | 0.8 | SMT | – | – | – | – | – | ||
![]() | 7448011305 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | XS | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.2 | – | 1.3 | 5 | 300 | 2100 | Nanocrystalline | 14 | 7.5 | 16 | THT | 4 | – | 3 | – | – | ||
![]() | 7448053201 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | XL | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.0011 | – | 32 | 0.9 | 300 | 2100 | Nanocrystalline | 37 | 23 | 34 | THT | 4 | – | 5 | – | – | ||
![]() | 7448063801 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | XXL | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.0023 | – | 38 | 1.5 | 300 | 2100 | Nanocrystalline | 48 | 27.5 | 46 | THT | 4 | – | 5 | – | – | ||
![]() | 744764133 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-GF SMT Wire Wound Inductor | – | – | – | – | – | – | 17 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3225 | – | – | – | – | -40 °C up to +105 °C | 30 | – | 120 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.6 | – | 0.07 | 0.033 | – | – | – | 3.2 | 2.5 | 2.2 | SMT | – | – | – | – | – | |
![]() | 74476624 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-GF SMT Wire Wound Inductor | – | – | – | – | – | – | 3.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 4532 | – | – | – | – | -40 °C up to +105 °C | 40 | – | 120 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 26 | – | 0.062 | 0.47 | – | – | – | 4.5 | 3.2 | 3.2 | SMT | – | – | – | – | – | |
![]() | 744042006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | 60 | – | – | – | – | – | – | – | – | – | – | – | – | – | 4818 | – | – | – | – | -40 °C up to +125 °C | – | 80 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.1 | – | 1.5 | 0.0068 | – | – | – | 4.8 | 4.8 | 1.8 | SMT | 2 | – | – | – | – | ||
![]() | 74438323100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | 0.85 | 1.7 | 25 | 0.9 | – | – | – | – | – | – | – | – | – | – | – | – | 2510 | – | – | – | – | -40 °C up to +125 °C | – | 733 | 80 | 1.35 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.843 | – | 0.6 | 0.01 | – | – | – | 2.5 | 2 | 1 | SMT | 2 | – | – | – | – | ||
![]() | 7443641000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | – | – | – | – | 32.6 | 37 | 13 | 34.95 | – | – | – | – | – | – | – | – | – | – | – | – | 2818 | – | – | – | – | -40 °C up to +125 °C | – | – | 250 | 37 | Flat | – | – | – | – | – | – | – | – | – | – | – | – | 0.00264 | – | 35 | 0.01 | – | – | MnZn | 27 | 28 | 18.5 | SMT | 2 | – | – | – | – | ||
![]() | 865080445010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 µF | ±20% | 6.3 x 7.7 | 14 | 1 MΩ | – | – | -55 °C up to +105 °C | – | – | – | – | – | – | – | 2000 | 290 | 380 | 25 | 6.3 | 0.225467 | – | – | – | – | – | – | – | – | 25 | – | – | 7.7 | 6.6 | – | V-Chip SMT | – | – | – | – | 15" Tape & Reel | ||
![]() | 865060457009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 µF | ±20% | 10.0 x 10.5 | 14 | 0.212766 MΩ | – | – | -55 °C up to +105 °C | – | – | – | – | – | – | – | 5000 | 670 | 90 | 117.5 | 10 | 0.0835469 | – | – | – | – | – | – | – | – | 25 | – | – | 10.5 | 10.3 | – | V-Chip SMT | – | – | – | – | 15" Tape & Reel | ||
![]() | 875105242006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLP Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 µF | ±20% | 5.0 x 5.5 | 8 | – | – | – | -55 °C up to +105 °C | – | – | – | – | – | – | – | 2000 | 1970 | – | 300 | 5 | 0.03 | – | – | – | – | – | – | – | – | 10 | – | – | 5.5 | 5.3 | – | V-Chip SMT | – | – | – | – | 15" Tape & Reel | ||
![]() | 885012006032 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 pF | ±5% | 0603 | – | 10 GΩ | NP0 Class I | 0.4 | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012006035 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 33 pF | ±5% | 0603 | – | 10 GΩ | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012006050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.8 pF | ±0.5pF | 0603 | – | 10 GΩ | NP0 Class I | 0.4 | -55 °C up to +125 °C | 536 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012006061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 pF | ±5% | 0603 | – | 10 GΩ | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | ±10% | 0603 | 3.5 | 10 GΩ | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206075 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 nF | ±10% | 0603 | 10 | 1.1 GΩ | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206077 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 pF | ±10% | 0603 | 2.5 | 10 GΩ | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206079 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 pF | ±10% | 0603 | 2.5 | 10 GΩ | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206081 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 pF | ±10% | 0603 | 2.5 | 10 GΩ | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 0603 | 2.5 | 10 GΩ | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206091 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 nF | ±10% | 0603 | 2.5 | 10 GΩ | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 68 nF | ±10% | 0603 | 3 | 7.4 GΩ | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 0603 | 3 | 5 GΩ | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±20% | 0603 | 10 | 0.02 GΩ | X5R Class II | 0.4 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012007058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 150 pF | ±5% | 0805 | – | 10 GΩ | NP0 Class I | 0.5 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.6 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 pF | ±10% | 0805 | 3.5 | 10 GΩ | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 0805 | 2.5 | 5 GΩ | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 nF | ±10% | 0805 | 3 | 2.3 GΩ | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 0805 | 10 | 0.1 GΩ | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012107018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±20% | 0805 | 10 | 0.02 GΩ | X5R Class II | 0.5 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 61300421021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Angled | 3 | – | – | – | – | 5.08 | – | – | THT | 4 | Dual | – | Pin Header | Bag | |
![]() | 970120474 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SBRII Brass Spacer Stud, metric, internal/internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | 7 | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Brass | 12 | – | – | – | – | – | – | – | Carton | |
![]() | 971400324 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SBRIE Brass Spacer Stud, metric, internal/external | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | M3 | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | 5.5 | M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Brass | 40 | – | – | – | – | – | – | – | Carton | |
![]() | 885012206103 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 150 pF | ±10% | 0603 | 2.5 | 10 GΩ | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207116 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | ±10% | 0805 | 2.5 | 10 GΩ | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 74651195R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRSH REDCUBE THR with external thread | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | M5 | 7 | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 85 | – | – | – | Brass | – | 10 | 10.5 | THR | 9 | – | – | – | Tape and Reel | |
![]() | 885342211006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 1812 | 2.5 | 1 GΩ | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 630 | – | – | 4.5 | 3.2 | 2 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 78438357082 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | – | – | – | – | 3.35 | 6.8 | 17 | 3.45 | – | – | – | – | – | – | – | – | – | – | – | – | 4030 | – | – | – | – | -40 °C up to +125 °C | – | 81 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.086 | – | – | 0.0082 | – | – | – | 4 | 4 | 3 | SMT | – | – | – | – | – | ||
![]() | 150060VS55040 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | – | – | – | – | – | 573 | Bright Green | 575 | 60 | 2 | AlInGaP | 140 | – | – | – | – | – | 0603 | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.4 | – | – | – | – | – | Tape and Reel | ||
750344522 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | PFC Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750344211 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750317867 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IRP,40K (A) | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | To | Tl (mm) | C | Tol. C | Size | DF (%) | RISO | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | RDC typ. (mΩ) | VOP (V) | ISAT (A) | Wire Type | SW (mm) | Ti | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | RESR (Ω) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Rows | G (mm) | Gender | Packaging | Samples |
---|