Topology | Other Topology |
PIC16(L)F177X microcontrollers feature a high level of integration of Intelligent Analog and digital peripherals for a wide range of applications, such as lighting, power supplies, battery charging, motor control and other general purpose applications. These devices deliver multiple Op Amps, 5-/10-bit DACs, High-Speed Comparators, 10-bit ADC, 10-/16-bit PWMs, Programmable Ramp Generator (PRG) and other peripherals that can be connected internally to create closed loop systems without using pins or PCB area. The 10 and 16-bit PWMs, the Digital Signal Modulator (DSM) and tri-state output Op Amp can be used together to create a LED dimming engine. The Peripheral Pin Select (PPS) functionality provides flexibility, eases PCB layout and peripheral utilization by allowing digital peripheral pin mapping to any I/O.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pitch (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Pin Plating | IR (A) | IR[VDE] (A) | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Battery Type | Base Material | Base Color | Tol. C | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | fres (MHz) | IRP,40K (A) | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Interface Type | PCB Thickness (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | H (mm) | Ø OD (mm) | IR (mA) | Ti | Tl (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (µH) | Z (mΩ) | IR (mA) | VR (V) | VT (V (DC)) | Application | Number of windings | Material | L (mm) | W (mm) | Mount | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | VRMS (V) | VDC (V) | VBR (V) | Wmax (J) | PDiss (mW) | VDE Approval | VIN | n | ISAT (A) | RDC1 max (mΩ) | RDC2 max (mΩ) | Size | Pins (pcs) | Rows | G (mm) | Gender | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150080BS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 1.25 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | 105 | – | – | – | – | – | – | 0805 | – | – | – | – | Tape and Reel | ||
![]() | 150080VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 1.25 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | 72 | – | – | – | – | – | – | 0805 | – | – | – | – | Tape and Reel | ||
![]() | 150080YS75000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 1.25 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | 72 | – | – | – | – | – | – | 0805 | – | – | – | – | Tape and Reel | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 1.25 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | 72 | – | – | – | – | – | – | 0805 | – | – | – | – | Tape and Reel | ||
![]() | 742792641 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.3 | -55 °C up to +125 °C | – | – | – | SMT | – | – | – | – | – | – | – | – | – | 0.8 | – | 2000 | – | – | 300 | 450 | 250 MHz | 2000 | 0.15 | High Current | – | – | – | 1500 | – | – | – | 1 | – | 1.6 | 0.8 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | ||
![]() | 744232090 | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | SMT | – | – | – | – | – | – | – | – | – | 1.8 | – | – | – | – | 90 | – | – | – | 0.3 | – | bifiliar | 0.111 | – | 370 | 50 | 125 | USB 2.0 | 2 | – | 3.2 | 1.6 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | 4 | – | – | – | – | ||
![]() | 744227 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL2 SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | SMT | – | – | – | – | – | – | – | – | – | 5 | – | – | – | – | – | 5500 | – | – | 0.16 | – | bifilar | 51 | – | 1000 | 80 | 500 | CAN | 2 | – | 9.2 | 6 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | ||
![]() | 744823305 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | THT | – | – | – | – | – | – | – | – | – | 25.5 | – | 2500 | – | – | – | – | – | – | 0.095 | – | – | 5000 | – | 2500 | 250 | 1500 | – | 2 | MnZn | 23 | 13 | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 40042670 | – | – | – | – | – | M | 4 | – | 3 | – | – | ||
![]() | 744842932 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | THT | – | – | – | – | – | – | – | – | – | 22 | – | 8500 | – | – | – | – | – | – | 0.006 | – | – | 32 | – | 8500 | 250 | 1500 | – | 2 | NiZn | 18.5 | 14.5 | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 40042670 | – | – | – | – | – | S | 4 | – | 3.5 | – | – | ||
![]() | 824015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVS TVS Diode – High Speed Series | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | 5 | – | 1.16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ethernet, USB 1.0 -2.0 Double Port | – | – | 2.9 | 2.8 | SMT | 4+1 | Unidirectional | 5 | 1 | 6.1 | 1 | 12 | 13 | 12 | – | 6 | – | – | – | – | – | – | – | – | – | SOT23-6L | – | – | – | – | – | ||
![]() | 820522711 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | THT | – | – | – | – | – | – | – | – | 23 | 26.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 230 VAC | – | – | 23 | 5 | THT | – | – | – | – | – | – | 6500 | – | – | 275 | 350 | 430 | 264 | 1000 | Yes | – | – | – | – | – | 20 mm | – | – | – | – | – | ||
![]() | 890324026027CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | – | – | – | – | – | – | 22.5 | – | – | – | – | – | 1 µF | 630 | X2 | 170 | 0.1 | 10 GΩ | – | – | – | ±10% | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 275 | – | Across the mains | – | – | 26 | 11 | Boxed THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch 22.5 mm | – | – | 4 | – | Carton | ||
![]() | 744043220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 20 | – | – | – | – | – | – | – | – | – | – | – | 2.8 | – | – | – | – | – | – | – | – | 0.185 | – | – | 22 | – | 925 | – | – | – | 24.5 | – | 4.8 | 4.8 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | 4828 | 2 | – | – | – | – | ||
![]() | 74477724 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 3.2 | 0.54 | Standard | 0.34 | 0.42 | – | – | – | – | – | – | – | 4.5 | – | – | – | – | – | – | – | – | 3.01 | – | – | 470 | – | 290 | – | – | – | 108.5 | – | 7.3 | 7.3 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.34 | – | – | 7345 | 2 | – | – | – | – | ||
![]() | 74435586800 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 5 | 6.9 | SMT | 8.25 | 9.5 | 27.3 | – | – | – | – | – | – | 12 | – | – | – | – | – | – | – | – | 0.03003 | – | – | 68 | – | – | – | – | – | 23.5 | MnZn | 22.5 | 22 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2212 | 2 | – | – | – | – | ||
![]() | 760804110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PFC PFC Chokes | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | – | 1100 | – | – | – | – | – | – | – | – | – | 250 | – | 1100 | – | 1500 | – | – | – | 31 | 29 | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 195 - 265 V (AC) | 44:5 | 5.6 | 150 | 200 | RM10 | 4 | – | – | – | – | ||
![]() | 860080678021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 5 | – | – | – | – | – | 680 µF | – | – | – | – | – | – | – | – | ±20% | – | 8 | – | – | – | – | – | – | – | – | – | – | – | – | 5000 | 2490 | 340 | 13 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | 25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | ||
![]() | 865080340003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 µF | – | – | – | – | 4.54545 MΩ | – | – | – | ±20% | – | 16 | – | – | -55 °C up to +105 °C | – | – | – | SMT | – | – | – | – | – | 2000 | 90 | 3.52 | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1980 | – | 16 | – | – | – | – | 5.5 | 4.3 | V-Chip SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.0 x 5.5 | – | – | – | – | 15" Tape & Reel | ||
![]() | 865080445010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 µF | – | – | – | – | 1 MΩ | – | – | – | ±20% | – | 14 | – | – | -55 °C up to +105 °C | – | – | – | SMT | – | – | – | – | – | 2000 | 290 | 25 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 380 | – | 25 | – | – | – | – | 7.7 | 6.6 | V-Chip SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.3 x 7.7 | – | – | – | – | 15" Tape & Reel | ||
![]() | 885012006050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.8 pF | – | – | – | – | 10 GΩ | – | – | – | ±0.5pF | – | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 536 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | – | – | – | – | 5 GΩ | – | – | – | ±10% | – | 3 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 pF | – | – | – | – | 10 GΩ | – | – | – | ±10% | – | 2.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | – | – | – | – | 10 GΩ | – | – | – | ±10% | – | 2.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | – | – | – | – | 5 GΩ | – | – | – | ±10% | – | 2.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | – | – | – | – | 0.1 GΩ | – | – | – | ±10% | – | 10 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012108020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | – | – | – | – | 0.1 GΩ | – | – | – | ±20% | – | 7 | X5R Class II | 0.6 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | 3.2 | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | 7" Tape & Reel | ||
![]() | 66200621122 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MPC3 3.00 mm Male Header Dual Row Vertical - THT - Tin | – | – | – | – | – | – | – | 3 | 250 | 10 | Tin over Nickel | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | 5000 | – | – | – | – | – | – | – | Vertical | – | – | – | 5000 | – | – | – | – | – | 12.7 | – | THT | – | 6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | Dual | – | Male | Tray | |
![]() | 696309001002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FSH Shocksafe Fuseholder - PCB - Turn and Lock Cover - THT | – | – | – | – | – | – | – | – | 250 | 10 | – | 20 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | Shocksafe Fuse Holder | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Vertical | – | – | – | 10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 120170 | – | – | – | – | – | – | – | – | – | – | Box | |
![]() | 651005136421 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Mini USB 2.0 Type B Vertical 5 Contacts | – | – | – | – | – | – | – | – | 30 | 20 | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | Type B | – | – | – | – | – | – | – | 1000 | – | – | – | – | – | – | – | Vertical | – | – | – | 1000 | – | – | Mini USB | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | – | – | Receptacle | Tray | |
![]() | 7466003 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SMBU REDCUBE SMT with internal through-hole thread | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | 7 | 50000 | M3 | 6 | – | – | – | – | – | – | – | – | – | 50000 | – | – | – | – | Brass | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | |
![]() | 79548211 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WA-BCPH Battery Holder | – | – | – | – | – | – | – | – | – | 30 | – | – | – | – | – | – | – | – | 100 MΩ | 2032 | PA66 | Black | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 500 | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tray | |
![]() | 61300611121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 2.54 | 250 | 20 | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | – | – | 15.24 | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | Single | – | Pin Header | Bag | |
![]() | 885342210001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | – | – | – | – | 10 GΩ | – | – | – | ±10% | – | 2.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | 4.5 | 2.03 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1808 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012006077 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 pF | – | – | – | – | 10 GΩ | – | – | – | ±5% | 1000 | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012006079 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 pF | – | – | – | – | 10 GΩ | – | – | – | ±5% | 1000 | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012006083 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 pF | – | – | – | – | 10 GΩ | – | – | – | ±5% | 1000 | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012006085 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | – | – | – | – | 10 GΩ | – | – | – | ±5% | 1000 | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012006087 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 pF | – | – | – | – | 10 GΩ | – | – | – | ±0.25pF | 420 | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 420 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012006088 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.5 pF | – | – | – | – | 10 GΩ | – | – | – | ±0.25pF | 430 | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 430 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012006089 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 pF | – | – | – | – | 10 GΩ | – | – | – | ±0.25pF | 444 | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 444 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | 7" Tape & Reel | ||
![]() | 890443322001CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBP Film Capacitors | – | – | – | – | – | – | – | 7.5 | – | – | – | – | – | 100 nF | – | – | 300 | 0.1 | 30 GΩ | – | – | – | ±5% | – | – | – | – | -40 °C up to +105 °C | – | – | – | THT | – | – | – | – | – | – | – | – | – | 11 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 160 | – | – | – | – | 10.5 | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch 7.5 mm | – | – | 4 | – | Carton | ||
![]() | 890303326003CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBP Film Capacitors | – | – | – | – | – | – | – | 22.5 | – | – | – | – | – | 150 nF | – | – | 120 | 0.1 | 30 GΩ | – | – | – | ±5% | – | – | – | – | -40 °C up to +105 °C | – | – | – | THT | – | – | – | – | – | – | – | – | – | 15 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 630 | – | – | – | – | 26 | 6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch 22.5 mm | – | – | 4 | – | Carton | ||
![]() | 865080743010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | – | – | – | – | 10 MΩ | – | – | – | ±20% | – | 12 | – | – | -55 °C up to +105 °C | – | – | – | SMT | – | – | – | – | – | 2000 | 40 | 6.3 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1928 | – | 63 | – | – | – | – | 5.5 | 6.6 | V-Chip SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.3 x 5.5 | – | – | – | – | 15" Tape & Reel | ||
750317616 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pitch (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Pin Plating | IR (A) | IR[VDE] (A) | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Battery Type | Base Material | Base Color | Tol. C | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | fres (MHz) | IRP,40K (A) | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Interface Type | PCB Thickness (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | H (mm) | Ø OD (mm) | IR (mA) | Ti | Tl (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (µH) | Z (mΩ) | IR (mA) | VR (V) | VT (V (DC)) | Application | Number of windings | Material | L (mm) | W (mm) | Mount | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | VRMS (V) | VDC (V) | VBR (V) | Wmax (J) | PDiss (mW) | VDE Approval | VIN | n | ISAT (A) | RDC1 max (mΩ) | RDC2 max (mΩ) | Size | Pins (pcs) | Rows | G (mm) | Gender | Packaging | Samples |
---|