IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT7815

Low IQ, 2.25MHz, Triple Output, Buck/Buck/Boost Synchronous Controller

Overview

TopologyBuck-Boost Converter
Input voltage2.5-38 V
Switching frequency320-2250 kHz
Output 15 V / 5 A
Output 218 V / 2 A
Output 38.5 V / 3 A
IC revisionC

Description

The LTC7815 is a high performance triple output (buck/buck/boost) synchronous DC/DC switching regulator controller that drives all N-channel power MOSFET stages. Constant frequency current mode architecture allows a phase-lockable switching frequency of up to 2.25MHz. The LTC7815 operates from a wide 4.5V to 38V input supply range. When biased from the output of the boost converter or another auxiliary supply, the LTC7815 can operate from an input supply as low as 2.5V after start-up.The 28μA no-load quiescent current extends operating runtime in battery powered systems. OPTI-LOOP compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. The LTC7815 features a precision 0.8V reference for the bucks, 1.2V reference for the boost and a power good output indicator. The PLLIN/MODE pin selects among Burst Mode operation, pulse-skipping mode, or continuous inductor current mode at light loads.

Features

  • Dual Buck Plus Single Boost Synchronous Controllers
  • Wide Bias Input Voltage Range: 4.5V to 38V
  • Outputs Remain in Regulation Through Cold Crank Down to a 2.5V Input Supply Voltage
  • Buck Output Voltage Range: 0.8V ≤ VOUT ≤ 24V
  • Boost Output Voltage Up to 60V
  • Low Operating IQ: 28μA (One Channel On)
  • RSENSE or DCR Current Sensing
  • 100% Duty Cycle for Boost Synchronous MOSFET Even in Burst Mode® Operation
  • Phase-Lockable Frequency (320kHz to 2.25MHz)
  • Programmable Fixed Frequency (320kHz to 2.25MHz)
  • Very Low Buck Dropout Operation: 98% Duty Cycle
  • Small 38-Lead 5mm × 7mm QFN Package

Typical applications

  • Battery Operated Digital Devices, Distributed DC Power Systems, Multioutput Buck-Boost Applications
  • Automotive Always-On and Start-Stop Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 16.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current16.4 A
Saturation Current @ 10%4 A
Saturation Current @ 30%11 A
DC Resistance4.3 mΩ
Self Resonant Frequency110 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.8 µH, 22.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.8 µH
Performance Rated Current22.1 A
Saturation Current @ 10%7 A
Saturation Current @ 30%18 A
DC Resistance3.5 mΩ
Self Resonant Frequency70 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability