IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT7176 | Demoboard EVAL-LT7176-AZ

4V, PolyPhase Silent Switcher Step-Down Regulator with Digital Power System Management 2xLT7176, 48A

Overview

TopologyBuck Converter
Input voltage2.7-4 V
Switching frequency1350-1650 kHz
Output 10.5 V / 48 A

Description

The evaluation kit EVAL-LT7176-AZ is a dual-phase single-output monolithic DC/DC synchronous step-down regulator with a 2.7V to 4V input range featuring LT®7176. With 3V to 12V EXTVCC provided, the input voltage can be as low as 1.5V. The output can supply 48A continuous load current. The Silent Switcher® regulator structure is incorporated into the LT7176 to minimize EMI and reduce PCB layout sensitivity. It also integrates digital power system management functionality, allowing for programmability and telemetry with a PMBus/I2C compliant serial interface. Refer to the LT7176 data sheet for more detailed information.The EVAL-LT7176-AZ evaluation board is designed for 0.5V output with a switching frequency set at 1.5MHz. The controlled on-time valley current-mode control with 25ns typical minimum on-time enables a high switching frequency at a low output voltage with excellent transient response in a small overall solution size.The EVAL-LT7176-AZ powers up to default settings and produces power based on the NVM configuration without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the power system management features of the part, download the GUI software LTpowerPlay® onto the PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on the fly, and store the configuration in NVM, view telemetry of voltage, current, temperature, and fault status. The NVM can be programmed up to three times.

Features

The evaluation kit EVAL-LT7176-AZ is a dual-phasesingle-output monolithic DC/DC synchronous step-downregulator with a 2.7V to 4V input range featuring LT®7176.With 3V to 12V EXTVCC provided, the input voltage can beas low as 1.5V. The output can supply 48A continuous loadcurrent. The Silent Switcher® regulator structure isincorporated into the LT7176 to minimize EMI and reducePCB layout sensitivity. It also integrates digital powersystem management functionality, allowing forprogrammability and telemetry with a PMBus/I2Ccompliant serial interface. Refer to the LT7176 data sheetfor more detailed information.The EVAL-LT7176-AZ evaluation board is designed for0.5V output with a switching frequency set at 1.5MHz. Thecontrolled on-time valley current-mode control with 25nstypical minimum on-time enables a high switchingfrequency at a low output voltage with excellent transientresponse in a small overall solution size.The EVAL-LT7176-AZ powers up to default settings andproduces power based on the NVM configuration withoutthe need for any serial bus communication. This allowseasy evaluation of the DC/DC converter. To fully explorethe power system management features of the part,download the GUI software LTpowerPlay® onto the PCand use ADI’s I2C/SMBus/PMBus dongle DC1613A toconnect to the board. LTpowerPlay allows the user toreconfigure the part on the fly, and store the configurationin NVM, view telemetry of voltage, current, temperature,and fault status. The NVM can be programmed up to threetimes.

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability