IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT7852 | Demoboard LTC7852/LTC7852-1

Dual Output, 6-Phase, Multiphase Current Mode Synchronous Controller with Current Monitoring

Overview

TopologyBuck Converter
Input voltage5-13 V
Switching frequency215-1225 kHz
Output 11.2 V / 60 A
Output 20.9 V / 120 A
IC revision00

Description

The LT C®7852/LTC7852-1 is a six-phase, dual output current mode synchronous step-down switching regu-lator controller that works in conjunction with external power train devices such as DrMOS, power blocks or discrete N-channel MOSFETs and associated gate drivers. Its flexible design enables 1-, 2-, 3-, 4-, 5-, and 6-phase configurations. The LTC7852 offers a unique feature that enhances the signal-to-noise ratio of the current sense signal, allowing the use of inductors with very low DC winding resistances for maximum efficiency. The controller achieves a minimum on-time of just 40ns, permitting the use of high switching frequency at high step-down ratios. 8-, 10- or 12 phases with two ICs can be paralleled for very high current requirements up to 400A.

Features

  • Sub-Milliohm DCR Sensing or DrMOS with CurrentSense Improves Efficiency
  • Operates with Power Blocks, DrMOS or External Gate Drivers and MOSFETs
  • ±0.5% Total Output Voltage Accuracy
  • Flexible Phase Configuration
  • Dual Output Current Monitoring
  • tON(MIN) = 40ns, Capable of Very Low Duty Cycles atHigh Frequency
  • Dual Differential Remote Sensing Amplifiers
  • Programmable Frequency Range of 250kHz to 1.2MHz
  • VIN Range Is Not Limited by IC
  • VCC Range: 4.5V to 5.5V
  • VOUT Range: 0.5V to 2.0V
  • 48 Lead (5mm × 6mm) GQFN for LTC7852
  • 36 Lead (4mm × 5mm) QFN for LTC7852-1

Typical applications

  • DC Power Distribution Systems
  • Computer Systems
  • Telecom and Datacom Systems

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 250 nH, 250 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance250 nH
Rated Inductance250 nH
Rated Current38 A
Saturation Current @ 10%54.4 A
Saturation Current @ 30%64.7 A
DC Resistance0.32 mΩ
Self Resonant Frequency33 MHz
MaterialMnZn 
Check availability