IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT7803

40V Low IQ, 3MHz Synchronous Step-Down Controller with Spread Spectrum

Overview

TopologyBuck Converter
Input voltage5-38 V
Switching frequency100-3000 kHz
Output 13.3 V / 20 A

Description

The LTC7803 is a high performance, 100% Duty Cycle Capable, synchronous step-down DC/DC switching regulator controller that drives an all N-channel power MOSFET stage. Synchronous rectification increases efficiency, reduces power losses and eases thermal requirements. A constant frequency current mode architecture allows a phase-lockable switching frequency of up to 3MHz. The LTC7803 operates from a wide 4.5V to 40V input supply range.The very low no-load quiescent current extends operating runtime in battery powered systems. OPTI-LOOP compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. The MODE pin selects among Burst Mode operation, pulse-skipping mode, or continuous inductor current mode at light loads.The LTC7803 additionally features spread spectrum operation which significantly reduces the peak radiated and conducted noise on both the input and output supplies, making it easier to comply with electromagnetic interference (EMI) standards.

Features

  • Low Operating IQ: 12µA (14V VIN to 3.3V VOUT)
  • Wide Input Voltage Range: 4.5V to 40V
  • Output Voltage Up to 40V
  • Spread Spectrum Operation
  • RSENSE or DCR Current Sensing
  • PassThru™/100% Duty Cycle Capable
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode® Operation at Light Loads
  • Low Shutdown IQ: 1.2μA
  • Thermally Enhanced 16-Pin 3mm × 3mm QFN and MSOP Packages
  • AEC-Q100 Qualification in Progress

Typical applications

  • Telecommunications
  • Automotive and Transportation
  • Industrial

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CHSA SMT High Current Inductor, 0.68 µH, 25.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Rated Current25.3 A
Saturation Current41.4 A
DC Resistance2.05 mΩ
Self Resonant Frequency88 MHz
MountSMT 
Check availability