Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11881-11910 of 14704 reference designs
Filter values
Texas Instruments LM5021, Rev. E
Flyback Converter
|
V
in
8-30 V
|
fsw
135-560 kHz
|
Output
50 V
Texas Instruments LM5021, Rev. E
Flyback Converter
|
V
in
90-132 V
|
fsw
135-560 kHz
|
Output
26 V / 0.2 A
Texas Instruments LM5021-1 | Demoboard PMP8688, Rev. B
Flyback Converter
|
V
in
50-600 V
|
Output
15 V / 0.2 A
Texas Instruments LM5021-2 | Demoboard PMP8586, Rev. A
Flyback Converter
|
V
in
90-275 V
|
Output
18 V / 0.55 A
Texas Instruments LM5021MMX-2/UCC24630DBV/TCMT1107/TL431AIDBZ | Demoboard PMP10164, Rev. B
Flyback Converter
|
V
in
90-265 V
|
Output
10.5 V / 1.8 A
Texas Instruments lm5022, Rev. B
Flyback Converter
Texas Instruments LM5022 | Demoboard PMP20197
SEPIC Buck-Boost Topology
|
V
in
13-30 V
|
fsw
170-1115 kHz
|
Output
18.9 V / 0.6 A
Texas Instruments LM5022 | Demoboard PMP20551
Flyback Converter
|
V
in
36-72 V
|
Output
12 V / 2.5 A
Texas Instruments LM5022
Boost Converter
|
V
in
9-16 V
|
fsw
2000 kHz
|
Output
40 V
Texas Instruments LM5022 | Demoboard PMP20468, Rev. A
Flyback Converter
|
V
in
36-57 V
|
Output
12 V / 2 A
Texas Instruments LM5022 | Demoboard PMP22021, Rev. B
Flyback Converter
|
V
in
9-15 V
|
fsw
170-1115 kHz
|
Output
3.3 V / 1.1 A
Texas Instruments LM5022 + UCC29002/1 | Demoboard PMP10099, Rev. B
Flyback Converter
|
V
in
27-60 V
|
Output
12 V / 1.1 A
Texas Instruments LM5022-Q1 | Demoboard PMP22270, Rev. C
SEPIC Buck-Boost Topology
|
V
in
38-42 V
|
Output
200 V / 4 A
Texas Instruments LM5022-Q1 | Demoboard PMP21783, Rev. C
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 3 A
Texas Instruments LM5022-Q1 | Demoboard PMP21783, Rev. C
Flyback Converter
|
V
in
120-375 V
|
Output
12 V / 3.5 A
Texas Instruments LM5022-Q1 | Demoboard PMP21783, Rev. C
Buck Converter
|
V
in
12 V
|
Output
5 V / 3 A
Texas Instruments LM5022-Q1 | Demoboard PMP21783, Rev. C
Boost Converter
|
V
in
24-250 V
|
Output
150 V
Texas Instruments LM5022-Q1 | Demoboard TIDA-01429, Rev. E1
Buck-Boost Converter
|
V
in
4.3-42 V
|
fsw
2200 kHz
|
Output
5 V / 0.02 A
Texas Instruments LM5023 | Demoboard PMP7991
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 2 A
Texas Instruments LM5023 | Demoboard LM5023-2NBEVM, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
fsw
130 kHz
|
Output
19.4 V / 3.43 A
Texas Instruments LM5023 | Demoboard PMP4408, Rev. A
Flyback Converter
|
V
in
176-264 V
|
Outputs
42 V / 2 A, 24 V / 0.6 A
Texas Instruments LM5023 | Demoboard PMP4419, Rev. A
Flyback Converter
|
V
in
90-264 V
|
Outputs
-15 V / 0.6 A, 15 V / 0.6 A, 24 V / 1 A
Texas Instruments LM5023 | Demoboard PMP8650.1, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Outputs
13 V / 0.14 A, 13 V / 0 A, 3.16 V / 0.62 A
Texas Instruments LM5023 | Demoboard PMP8650, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Outputs
3.16 V / 0.62 A, 13 V, 13 V / 0.14 A
Texas Instruments LM5023 | Demoboard PMP8650.2, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Outputs
3.16 V / 0.62 A, 13 V / 0.14 A, 13 V / 0 A
Texas Instruments LM5023 | Demoboard PMP8740, Rev. A
Flyback Converter
|
V
in
195-265 V
|
Output
12 V / 4.2 A
Texas Instruments LM5023 | Demoboard PMP8677, Rev. B
Flyback Converter
|
V
in
195-265 V
|
Output
12 V / 4.2 A
Texas Instruments LM5023 | Demoboard PMP7182.3, Rev. B
Flyback Converter
|
V
in
100-250 V
|
Outputs
14 V / 0.1 A, 3.3 V / 0.2 A
Texas Instruments LM5023 | Demoboard TIDA-00519, Rev. B
Flyback Converter
Texas Instruments LM5023 | Demoboard PMP7182.2, Rev. B
Flyback Converter
|
V
in
100-250 V
|
Outputs
14 V / 0.1 A, 3.3 V / 0.2 A
previous
1
...
395
396
397
398
399
...
491
next
Cart
Your cart is empty.
Get samples and quotes