IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5022 | Demoboard PMP20197

11W SEPIC Converter for Residential Set Top Box Reference Design

Overview

TopologySEPIC Buck-Boost Topology
Input voltage13-30 V
Switching frequency170-1115 kHz
Output 118.9 V / 0.6 A

Description

PMP2019711W SEPIC Converter for Residential Set Top Box Reference Design TI PDS Team replaced coilcraft for customer specific design.Customer support and extremely confidential.

Features

  • Internal 60-V Start-Up Regulator
  • 1-A Peak MOSFET Gate Driver
  • VIN Range: 6 V to 60 V (Operates Down to 3 VAfter Start-Up)
  • Duty Cycle Limit of 90%
  • Programmable UVLO With Hysteresis
  • Cycle-by-Cycle Current Limit
  • External Synchronizable (AC-Coupled)
  • Single Resistor Oscillator Frequency Set
  • Slope Compensation
  • Adjustable Soft Start
  • 10-Pin VSSOP Package

Typical applications

  • Boost Converters / SEPIC Converter

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
n
IR(A)
IR 2(A)
ISAT1(A)
ISAT2(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MCRI SMT Molded Coupled Inductor, 47 µH, 47 µH

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 147 µH
Inductance 247 µH
Turns Ratio1:1 
Rated Current2.3 A
Rated Current 22.3 A
Saturation Current 16 A
Saturation Current 26 A
DC Resistance 1216 mΩ
DC Resistance 2216 mΩ
–Check availability