IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5022-Q1 | Demoboard PMP21783

60-W, Ultra-wide range power supply reference design

Overview

TopologyBuck Converter
Input voltage12 V
Output 13.3 V / 3 A
IC revisionC

Description

This reference design provides a 12-Vdc, 5-Vdc, and 3.3-Vdc output from an ultra-wide range of both AC and DC inputs. A universal 85 to 265-Vac input can be applied to the input of the quasi-resonant flyback. For DC inputs ranging from 24 to 150-Vdc, a boost creates a 150-V bus voltage that is fed to the QR flyback. If the input is 150 to 250-Vdc, the boost does not switch to improve efficiency while still powering the flyback and other down stream converters.

Features

  • Accepts a 24-V to 250-Vdc input or universal AC input
  • Flyback design achieves 85% efficiency across load
  • Buck converters can both achieve 92% efficiency
  • Single-sided assembly on the PCB

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 3.3 µH, 14.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current14.1 A
Saturation Current @ 10%19.3 A
Saturation Current @ 30%22.8 A
DC Resistance7.15 mΩ
MaterialFerrite 
Rated Inductance2.6 µH
Self Resonant Frequency51 MHz
–Check availability