IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5022 | Demoboard PMP20468

LM5022 Isolated Flyback Power-over-Ethernet Camera Reference Design

Overview

TopologyFlyback Converter
Input voltage36-57 V
Output 112 V / 2 A
IC revisionA

Description

PMP20468 is an isolated flyback converter utilizing the LM5022 controller for Power-over-Ethernet applications. This design has a minimum operating input voltage of 36V, a maximum input voltage of 57V, and an output of 12V @ 2A of load current. Switching frequency is set to 420kHz. A custom Wurth transformer is used in this design.

Features

36V to 57V input, 12V @ 2A outputLM5022 controller for an isolated flyback topology to achieve over 89% efficiency over all operating conditionsCompact size, slim form factor, suitable for power-over-ethernet camera applicationsSolution size: 81mm x 38mm91% peak efficiency

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V (AC))
Size
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PoE Power over Ethernet Transformer, Flyback, 32 - 57 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionFlyback 
Input Voltage 32 - 57 V (DC)
Output Voltage 112 V
Output Current 11 A
Inductance82 µH
Turns Ratio2.5:1:0.75 
Insulation Test Voltage1500 V (AC)
SizeRM6 
MountSMT 
–Check availability