IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5021MMX-2/UCC24630DBV/TCMT1107/TL431AIDBZ | Demoboard PMP10164

Universal AC Input, 10.5V/1.8A DC Output, Isolated Synchronous Flyback Converter Reference Design

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 110.5 V / 1.8 A
IC revisionB

Description

The PMP10164 reference design supplies 10.5V@1.8A from universal AC mains; the isolated Flyback topology is the most used for low power range due to single magnetic component. Since the load is a power line communication chip, a fixed frequency modulation has been chosen. The controller LM5021 performs also pulse skip mode thus improving efficiency at light load. A synchronous rectification controller UCC24630 has been employed to increase the efficiency and the thermal performance.

Features

  • LM5021 based Isolated Flyback in constant switching frequency delivering 10.5V@1.8A
  • 87% efficiency at full load and 230Vac

  • Synchronous rectification with UCC24630 improves efficiency and thermal performance
  • Output overvoltage protection with latch, in case of loop opto fail
  • This design is tested and includes test results and CAD files

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT(A)
fres(MHz)
ISAT,10%(A)
Version
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 0.8 A, 2.3 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current0.8 A
Self Resonant Frequency2.3 MHz
Saturation Current @ 10%0.98 A
VersionStandard 
Rated Current0.58 A
Inductance470 µH
DC Resistance1.5 Ω
–
–
–
Length8 mm
Width8 mm
Height12.5 mm
MountTHT 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 3.7 A, 170 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current3.7 A
Self Resonant Frequency170 MHz
–
–
Rated Current3.5 A
Inductance0.82 µH
DC Resistance0.018 Ω
–
–
–
Length4.8 mm
Width4.8 mm
Height2.8 mm
MountSMT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
VersionTHT 
Rated Current1 A
Inductance10000 µH
DC Resistance0.36 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length17.5 mm
Width13 mm
Height22 mm
MountTHT 
–Check availability
750811226
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability