IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5022

6-60V Wide Vin, Current Mode Boost and SEPIC Controller

Overview

TopologyBoost Converter
Input voltage9-16 V
Switching frequency2000 kHz
Output 140 V

Description

The LM5022 is a high voltage low-side N-channel MOSFET controller ideal for use in boost and SEPIC regulators. It contains all of the features needed to implement single ended primary topologies. Output voltage regulation is based on current-mode control, which eases the design of loop compensation while providing inherent input voltage feed-forward. The LM5022 includes a start-up regulator that operates over a wide input range of 6V to 60V. The PWM controller is designed for high speed capability including an oscillator frequency range up to 2 MHz and total propagation delays less than 100 ns. Additional features include an error amplifier, precision reference, line under-voltage lockout, cycle-by-cycle current limit, slope compensation, soft-start, external synchronization capability and thermal shutdown. The LM5022 is available in the VSSOP-10 package.

Features

Internal 60V Startup Regulator1A Peak MOSFET Gate DriverVIN Range 6V to 60VDuty Cycle Limit of 90%Programmable UVLO with HysteresisCycle-by-Cycle Current LimitExternal Synchronizable (AC-coupled)Single Resistor Oscillator Frequency SetSlope CompensationAdjustable Soft-startVSSOP-10 Package

Typical applications

  • SEPIC Converter
  • Boost Converter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYTI Flyback Transformers, 24 - 48 V (DC), 24 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 24 - 48 V (DC)
Output Voltage 124 V
Output Current 11 A
Inductance60 µH
Turns Ratio1:1.33 
Saturation Current3.8 A
Leakage Inductance1.5 µH
Insulation Test Voltage3000 V (AC)
SizeEFD20 
Check availability