IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5023 | Demoboard PMP7182.3

Isolated Flyback for Consumer Electronics using LM5023 w/ input of 100 to 250 VAC 14V@0.1A

Overview

TopologyFlyback Converter
Input voltage100-250 V
Output 114 V / 0.1 A
Output 23.3 V / 0.2 A
IC revisionB

Description

The PMP7182.3(14V@0.1A) reference design is a 3.5W Quasi Resonant Flyback which uses a LM5023 and was intended for Consumer Electronics applications. It can generate an Isolated 14 volt output at 0.1 Amps from an input 100 to 250 Volts AC. This design has multiple outputs.

Typical applications

  • Consumer Electronics applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 0.3 A, 39 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.3 A
Inductance39 mH
DC Resistance3000 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15.8 mm
Width7.8 mm
Height18 mm
MountTHT 
Check availability
750811831
SPECOffline Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
Check availability