IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5022 + UCC29002/1 | Demoboard PMP10099

Reverse Power Supply - Eight Inputs One Output Reference Design

Overview

TopologyFlyback Converter
Input voltage27-60 V
Output 112 V / 1.1 A
IC revisionB

Description

This reference design is a power solution for reverse-powered telecom applications. Up to eight isolated inputs provide one common output; the load is shared equally between all active converters.

Features

  • Load Sharing
  • 8 Inputs, 1 Common Output

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Version
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
VOut3(V)
IOut3(A)
L(µH)
n
VT(V (AC))
Size
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 8.7 A, 10.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current8.7 A
Saturation Current @ 30%10.5 A
DC Resistance14 mΩ
Self Resonant Frequency140 MHz
Operating Voltage80 V
VersionSMT 
–
–
–
–
–
–
–
Inductance0.33 µH
–
–
Size3020 
MountSMT 
–Check availability
SPECWE-PoE Power over Ethernet Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
VersionFlyback 
Input Voltage 36 - 57 V (DC)
Output Voltage 112 V
Output Current 11.2 A
Output Voltage 25 V
Output Current 22.8 A
Output Voltage 33.3 V
Output Current 34.3 A
Inductance120 µH
Turns Ratio15:1.5:1:3:5 
Insulation Test Voltage1500 V (AC)
SizeEFD15 
MountSMT 
–Check availability