Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11701-11730 of 14704 reference designs
Filter values
Texas Instruments LM25184, Rev. A
Flyback Converter
|
V
in
4.5-42 V
|
Outputs
15 V / 0.5 A, -8 V / 0.5 A
Texas Instruments LM25184-Q1 | Demoboard PMP40747
Flyback Converter
|
V
in
8-18 V
|
Outputs
8 V / 0.45 A, 15 V / 0.45 A
Texas Instruments LM25190-Q1 | Demoboard LM25190QEVM-2100
Buck Converter
|
V
in
5.5-42 V
|
Output
5 V / 5 A
Texas Instruments LM2588T | Demoboard SNVA743, Rev. 1
SEPIC Buck-Boost Topology
Texas Instruments LM26003, Rev. F
Buck Converter
|
V
in
4-38 V
|
fsw
150-500 kHz
|
Output
3.3 V / 3 A
Texas Instruments LM26003-Q1, Rev. F
Buck Converter
|
V
in
4-40 V
|
fsw
150-500 kHz
|
Output
5 V / 3 A
Texas Instruments LM26003-Q1, Rev. F
Buck Converter
|
V
in
4-38 V
|
fsw
150-500 kHz
|
Output
3.3 V / 3 A
Texas Instruments LM26003QMH | Demoboard PMP9476, Rev. C
Buck Converter
|
V
in
3.5-38 V
|
Output
5 V / 3 A
Texas Instruments LM26003QMH | Demoboard PMP9476, Rev. C
Boost Converter
|
V
in
3.5-38 V
|
Output
8 V / 2.2 A
Texas Instruments LM26400YSDE | Demoboard TIDA-00432, Rev. A
Buck Converter
|
V
in
12 V
|
Output
1.2 V
Texas Instruments LM26400YSDE | Demoboard TIDA-00432, Rev. A
Other Topology
Texas Instruments LM26400YSDE | Demoboard LM26400YEVAL, Rev. B
Buck Converter
|
V
in
5-20 V
|
Outputs
2.5 V / 2 A, 1.2 V / 2 A
Texas Instruments LM26420 | Demoboard PMP9492.3, Rev. E1
Buck Converter
|
V
in
4.5-20 V
|
Output
3.3 V / 1 A
Texas Instruments LM26420 | Demoboard PMP9492.1, Rev. E1
Buck Converter
|
V
in
4.5-20 V
|
Output
3.3 V / 1 A
Texas Instruments LM26420 | Demoboard PMP9492.2, Rev. E1
Buck Converter
|
V
in
4.5-20 V
|
Output
3.3 V / 1 A
Texas Instruments LM26420 | Demoboard TIDA-00804, Rev. E2
Buck Converter
|
V
in
3.3-5 V
|
fsw
1850-2650 kHz
|
Outputs
1.8 V / 1 A, 3.3 V / 1.5 A
Texas Instruments LM26420-Q1 | Demoboard PMP15023, Rev. E1
Buck Converter
Texas Instruments LM2733 | Demoboard PMP10703, Rev. 1
Flyback Converter
|
V
in
9-14 V
|
Outputs
15 V / 0.1 A, -15 V / 0.1 A
Texas Instruments LM2735XSD/NOPB | Demoboard TIDA-010055, Rev. E1
Boost Converter
|
V
in
5 V
|
fsw
520-1600 kHz
|
Output
12 V
Texas Instruments LM27403 | Demoboard PMP10740, Rev. A
Buck Converter
|
V
in
5 V
|
Output
1 V / 35 A
Texas Instruments LM27403, Rev. B
Buck Converter
|
V
in
3.3-5.5 V
|
fsw
200-1200 kHz
|
Output
1 V / 25 A
Texas Instruments LM27403, Rev. B
Buck Converter
|
V
in
4.5-15 V
|
fsw
200-1200 kHz
|
Output
1.8 V / 30 A
Texas Instruments LM27403, Rev. B
Buck Converter
|
V
in
13-20 V
|
fsw
200-1200 kHz
|
Outputs
12 V / 10 A, 10 V / 0.8 A
Texas Instruments LM27403, Rev. B
Buck Converter
|
V
in
3-20 V
|
fsw
200-1200 kHz
|
Output
0.6 V
Texas Instruments LM27403, Rev. B
Buck Converter
|
V
in
6.5-20 V
|
fsw
200-1200 kHz
|
Output
5.3 V / 25 A
Texas Instruments LM27403, Rev. B
Buck Converter
|
V
in
4.5-15 V
|
fsw
200-1200 kHz
|
Output
1.8 V / 30 A
Texas Instruments LM27403, Rev. B
Buck Converter
|
V
in
3.3-5.5 V
|
fsw
200-1200 kHz
|
Output
1 V / 25 A
Texas Instruments LM27403, Rev. B
Buck Converter
|
V
in
13-20 V
|
fsw
200-1200 kHz
|
Outputs
12 V / 10 A, 10 V / 0.8 A
Texas Instruments LM27403SQ, Rev. B
Buck Converter
|
V
in
6.5-20 V
|
fsw
200-1200 kHz
|
Output
5.3 V / 25 A
Texas Instruments LM27403SQ, Rev. B
Buck Converter
|
V
in
4.5-15 V
|
fsw
200-1200 kHz
|
Output
1.8 V / 30 A
previous
1
...
389
390
391
392
393
...
491
next
Cart
Your cart is empty.
Get samples and quotes