IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM25190-Q1 | Demoboard LM25190QEVM-2100

LM25190-Q1 CCCV Buck Controller Evaluation Module

Overview

TopologyBuck Converter
Input voltage5.5-42 V
Output 15 V / 5 A

Description

The LM25190QEVM-2100 evaluation module (EVM) is a synchronous buck DC/DC regulator with constantcurrent constant-voltage (CCCV) regulation. The EVM operates over a wide input voltage range of 5.5V to 42V (at J1 VIN terminal), providing a regulated current of 5A in CC mode and a regulated voltage of 5V in CV mode. The regulation target of the average inductor current is programmed by ISET and the output voltage is adjusted by modifying the feedback resistors.

Features

Wide input voltage operating range– 5.5V to 42V: VIN terminal

  • 5V output as a default. The EVM providesfootprints for fixed 12V, 5V, or adjustable outputvoltage.
  • Adjustable average inductor current using ISET
  • Inductor current monitor using IMON
  • Integrated standard MOSFET gate drivers
  • 35µA standby current at VSUPPLY = 12V (BIAS isnot connected to VOUT)
  • Full-load efficiency of 92% at VSUPPLY = 12V
  • 2100kHz switching frequency with optionalexternal clock synchronization
  • Dual-random spread spectrum
  • Integrated slope compensation
  • Forced PWM (FPWM) or pulsed-frequencymodulation (PFM) operation
  • Overcurrent protection (OCP) with hiccup mode forabnormal overload conditions
  • Power-Good indicator with pullup resistor to VCC
  • Internal 2.75ms soft start in CV mode
  • CC mode soft start using CISET capacitor
  • Thermally efficient layout with 6-layer 2oz PCB

Typical applications

  • Server battery-backup unit (BBU)
  • Super capacitor energy backup
  • Power tools
  • E-bikes
  • Energy storage system and solar energy

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2535 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 0.05 to 3.31 (mm²)
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
Length10.16 mm
–
–
–
PackagingBox 
MountTHT 
Rated Current24 A
Working Voltage450 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–Check availability