IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM27403SQ

3-20V, Voltage Mode Synchronous Buck Controller with Temperature-Compensated DCR Current Sensing

Overview

TopologyBuck Converter
Input voltage4.5-15 V
Switching frequency200-1200 kHz
Output 11.8 V / 30 A
IC revisionB

Description

The LM27403 is a feature-rich, easy-to-use, synchronous buck controller offering exceptional levels of integration and performance for superior efficiency in high power density, point-of-load (POL) DC-DC regulator solutions. The resistor-programmable switching frequency from 200 kHz to 1.2 MHz and integrated, high-current MOSFET gate drivers with adaptive deadtime offer flexibility to optimize solution size and maximize conversion efficiency.

High precision and low output voltage are easily obtained with a 0.6-V, 1% accurate voltage reference together with a 30-ns high-side MOSFET minimum controllable on-time. Using lossless inductor dc resistance (DCR) current sensing and an inexpensive 2N3904 BJT to sense temperature remotely at the inductor, the LM27403 supports accurate and thermally compensated overcurrent protection (OCP).

The LM27403 has a conventional voltage-mode control loop with high gain-bandwidth error amplifier and PWM input voltage feedforward to simplify compensation design and enable excellent transient response throughout the full line voltage and load current ranges. Forced-PWM (FPWM) operation eliminates frequency variation to minimize EMI in sensitive applications. An open-drain Power Good circuit provides power-rail sequencing and fault reporting. Other features include programmable system-level thermal shutdown with automatic recovery, output voltage remote sense, configurable soft-start, monotonic start-up into prebiased loads, an integrated bias supply low-dropout (LDO) regulator, external power supply tracking, precision enable with customizable hysteresis for programmable line undervoltage lockout (UVLO), and synchronization capability for beat frequency sensitive and multiregulator applications. The LM27403 is offered in a 4-mm x 4-mm thermally enhanced WQFN-24 package with 0.5-mm pitch.

Features

  • Up to 97% Efficiency and 93% Duty Cycle
  • Wide Input Voltage Range of 3 V to 20 V
  • Switching Frequency From 200 kHz to 1.2 MHz
  • Inductor-DCR-Based Overcurrent Protection WithThermal Compensation
  • 0.6-V Reference With 1% Feedback Accuracy
  • 30-ns Min On-Time for Low VOUTIntegrated High-Current MOSFET Drivers Adaptive Deadtime Control
  • Ultrafast Line and Load Transient Response High GBW Error AmplifierPWM Line Feedforward
  • Integrated VDD Bias Supply LDO Subregulator
  • Programmable System-Level OTP
  • Precision Enable With Hysteresis
  • Frequency Synchronization
  • Monotonic Prebiased Start-upProgrammable Soft-Start With Tracking
  • Output Remote Sense
  • Open-Drain Power Good Indicator
  • 4-mm x 4-mm WQFN-24 PowerPAD™ Package

Typical applications

  • Embedded Computing, Servers, Storage
  • Telecommunications Infrastructure
  • DC-DC Converters and POL Modules

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 250 nH, 246 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance250 nH
Rated Inductance246 nH
Rated Current25 A
Saturation Current @ 10%41.6 A
Saturation Current @ 30%46.5 A
DC Resistance0.37 mΩ
Self Resonant Frequency40 MHz
MaterialMnZn 
Check availability