IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM26420 | Demoboard PMP9492.1

CISPR 25 Class 5 Multi-Output Power Supply Reference Design for Rear Camera, Automotive ADAS Systems

Overview

TopologyBuck Converter
Input voltage4.5-20 V
Output 13.3 V / 1 A
IC revisionE1

Description

PMP9492 is a conducted EMI optimized (CISPR 25 Class 5) 9 W Multi output Design for Wide Range Vin automotive ADAS application that supports Cold –Cranking Conditions . The design uses an LM53603 regulator IC (used as Buck), LM26420 (used as dual Buck) and TPS60150 regulator IC (used as Charge pump for 5V output). The design accepts an input voltage of 4.5Vin to 20Vin and provides the outputs of 3.3V @ 1.0A, 2.5V @ 1.0A, 1.8V @ 1.0A, and 5V @ 100mA. It features a small size and is an inexpensive and more efficient solution customized for ADAS and other Automotive related applications. The Board dimension of PMP9492 PCB is 2600mil × 4000mil. Four layer PCB was used for the design.

Features

  • Triple Buck + Charge Pump for Lower Power Rear Camera ADAS Application
  • In compliance with the CISPR 25 Class 5 conducted emissions standard, passing both AM & FM radio band tests
  • All devices Switching frequency 2.1MHz
  • EMI performance optimized layout
  • Single Differential Filter for all the Switching Converters
  • 4.5V to 20V wide Vin range- Supports Cold Cranking Conditions

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
VT(V (AC))
fres(MHz)
Version
Winding Style
Number of windings
L1(µH)
Z(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SPC SMT Power Inductor, 2.2 µH, 3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current3 A
Saturation Current4.6 A
DC Resistance0.03 Ω
–
Self Resonant Frequency85 MHz
VersionSMT 
–
Number of windings9.5 
–
–
–
–
–
–Check availability
SPECWE-SL5 HC SMT Common Mode Line Filter, 11 µH, 2.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance11 µH
Rated Current2.5 A
–
DC Resistance0.03 Ω
Insulation Test Voltage500 V (AC)
–
VersionSMT 
Winding Stylesectional 
Number of windings2 
Inductance [1]11 µH
Impedance1000 Ω
Rated Current2500 mA
DC Resistance [1]0.03 Ω
Rated Voltage80 V
–Check availability