IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM25184

LM25184 42-VIN PSR Flyback DC/DC Converter with 65-V, 4.1-A Power MOSFET

Overview

TopologyFlyback Converter
Input voltage4.5-42 V
Output 115 V / 0.5 A
Output 2-8 V / 0.5 A
IC revisionA

Description

The LM25184 is a primary-side regulated (PSR) flyback converter with high efficiency over a wide input voltage range of 4.5 V to 42 V. The isolated output voltage is sampled from the primary-side flyback voltage. The high level of integration results in a simple, reliable, and high-density design with only one component crossing the isolation barrier. Boundary conduction mode (BCM) switching enables a compact magnetic solution and better than ±1.5% load and line regulation performance. An integrated 65-V power MOSFET provides output power up to 15 W with enhanced headroom for line transients. The LM25184 simplifies the implementation of isolated DC/DC supplies with optional features to optimize performance for the target end equipment. The output voltage is set by one resistor, while an optional resistor improves output voltage accuracy by negating the thermal coefficient of the flyback diode voltage drop. Additional features include an internallyfixed or externally-programmable soft-start, precision enable input with hysteresis for adjustable line UVLO, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

Features

  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • Designed for reliable and rugged applications
  • Wide input voltage range of 4.5 V to 42 V with operation down to 3.5 V after start-up
  • Robust solution with only one component crossing the isolation barrier
  • ±1.5% total output regulation accuracy
  • Optional VOUT temperature compensation
  • –40°C to +150°C junction temperature range
  • Integration reduces solution size and cost
  • Integrated 65-V, 0.11-Ω power MOSFET
  • No optocoupler or transformer auxiliary winding required for VOUT regulation
  • Internal loop compensation
  • High-efficiency PSR flyback operation
  • Quasi-resonant MOSFET turnoff in BCM
  • External bias option for improved efficiency
  • Single- and multi-output implementations
  • Ultra-low conducted and radiated EMI signatures
  • Soft switching avoids diode reverse recovery
  • Optimized for CISPR 32 EMI requirements

Typical applications

  • Motor drives: IGBT and SiC gate driver supplies, Isolated bias power rails, Isolated field transmitters and field actuators

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYTI Flyback Transformers, 12 - 42 V (DC), 12 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 12 - 42 V (DC)
Output Voltage 112 V
Output Current 11 A
–
–
Inductance8.6 µH
Turns Ratio1:1 
Saturation Current6.25 A
Leakage Inductance0.5 µH
Insulation Test Voltage1500 V (AC)
SizeEP7 
–Check availability
SPECWE-FLYTI Flyback Transformers, 15 - 42 V (DC), 15 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 15 - 42 V (DC)
Output Voltage 115 V
Output Current 10.4 A
Output Voltage 28 V
Output Current 20.4 A
Inductance7 µH
Turns Ratio1.25:1.88:1 
Saturation Current5.7 A
Leakage Inductance0.15 µH
Insulation Test Voltage500 V (AC)
SizeEP7 
–Check availability