IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM26420 | Demoboard TIDA-00804

Automotive i.MX6 Quad Core Processor Power Reference Design

Overview

TopologyBuck Converter
Input voltage3.3-5 V
Switching frequency1850-2650 kHz
Output 11.8 V / 1 A
Output 23.3 V / 1.5 A
IC revisionE2

Description

The TIDA-00804 reference design is a low-cost discrete power solution for the i.MX6Q quad core application processor. All the DCDC regulators operate at frequencies above the AM radio broadcast band to avoid interference with the radio and to provide a small solution size due to smaller filter components. The first stage DC-DC converter can support a voltage input range of 6V to 42V, allowing the design to support start-stop operation as well as load dump. The second stage DC-DC converters provide all the necessary power rails to power the i.MX6Q. No power sequencer is necessary for this design. The PWB is a 4 layer board with 2 oz. copper to provide good power dissipation at 85 C ambient.

Features

  • Wide input voltage range: off battery 6V to 42V power supply to support start-stop system and load dump
  • The DC-DC regulators all operate above 1.8 MHz to avoid AM band interference
  • Very small form factor: 75mm x 58mm circuit board dimensions
  • No power sequencer necessary
  • Less than 5% ripple on all power rails

Typical applications

  • Automotive Instrument Cluster/ Automotive Infotainment Head Unit

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.95 µH, 14.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.95 µH
Performance Rated Current14.4 A
Saturation Current @ 10%5 A
Saturation Current @ 30%13 A
DC Resistance6.2 mΩ
Self Resonant Frequency90 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 9.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current9.6 A
Saturation Current @ 10%4.75 A
Saturation Current @ 30%12 A
DC Resistance12.7 mΩ
Self Resonant Frequency80 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2 µH, 8.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2 µH
Performance Rated Current8.7 A
Saturation Current @ 10%3 A
Saturation Current @ 30%9 A
DC Resistance14.2 mΩ
Self Resonant Frequency58 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability