IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM2733 | Demoboard PMP10703

9V to 14Vin, Isolated +/- 15V/100mA Output Flyback Reference Design Solution with LM2733

Overview

TopologyFlyback Converter
Input voltage9-14 V
Output 115 V / 0.1 A
Output 2-15 V / 0.1 A
IC revision1

Description

9V to 14Vin, Isolated +/- 15V/100mA Output Flyback Reference Design Solution with LM2733The PMP10703.1 is an isolated dual output flyback solution which accepts an input voltage of 9V to 14Vin and provides a ±15V output to power the amplifier. With tiny size of the LM2733 and primary control, the reference design’s total solution size is very small and could be used for an amplifier supply in industry applications.

Features

REMARK:BOM SCHEMATIC IS ADDED

Isolated dual outputTiny size solutionPeak current mode controlHigh efficiencyEase of use

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
Vaux(V)
L(µH)
NPRI : NSEC
ISAT(A)
LS(nH)
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
n
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-IBTI Isolated Buck Transformers, 3 - 6 V (DC), 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3 - 6 V (DC)
Output Voltage 15 V
Output Current 1200 mA
–
–
–
Inductance2.5 µH
Turns Ratio1:2.5 
Saturation Current12 A
Leakage Inductance125 nH
Insulation Test Voltage2500 V (AC)
Switching Frequency 200 - 600
MountSMT 
Length9.78 mm
Width9.14 mm
Height10.54 mm
Turns Ratio1:2.5 
SizeEP7 
–Check availability
SPECWE-FLYTI Flyback Transformers, 9 - 16 V (DC), 15 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 9 - 16 V (DC)
Output Voltage 115 V
Output Current 1100 mA
Output Voltage 2-15 V
Output Current 2100 mA
Auxiliary Voltage15 V
Inductance30 µH
–
Saturation Current1 A
Leakage Inductance300 nH
Insulation Test Voltage1500 V (AC)
Switching Frequency 600
MountSMT 
Length9.75 mm
Width9.5 mm
Height10.54 mm
Turns Ratio1.5:1:1:1 
SizeEP7 
–Check availability