IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM26003-Q1

LM26003/LM26003Q 3A Switching Regulator with High Efficiency Sleep Mode

Overview

TopologyBuck Converter
Input voltage4-40 V
Switching frequency150-500 kHz
Output 15 V / 3 A
IC revisionF

Description

The LM26003 is a switching regulator designed for the high efficiency requirements of applications with stand-by modes. The device features a low-current sleep mode to maintain efficiency under light-load conditions and current-mode control for accurate regulation over a wide input voltage range. Quiescent current is reduced to 10.8 µA typically in shutdown mode and less than 40 µA in sleep mode. Forced PWM mode is also available to disable sleep mode.The LM26003 can deliver up to 3A of continuous load current with a fixed current limit, through the internal N-channel switch. The part has a wide input voltage range of 4.0V to 38V and can operate with input voltages as low as 3V during line transients.Operating frequency is adjustable from 150 kHz to 500 kHz with a single resistor and can be synchronized to an external clock.Other features include Power good, adjustable soft start, enable pin, input under-voltage protection, and an internal bootstrap diode for reduced component count.

Features

  • LM26003Q is an Automotive Grade Product that is AEC-Q100 Grade 1 Qualified (-40°C to +125°C Operating Junction Temperature)
  • High Efficiency Sleep Mode
  • 40 µA Typical Iq in Sleep Mode
  • 10.8 µA Typical Iq in Shutdown Mode
  • 3.0V Minimum Input Voltage
  • 4.0V to 38V Continuous Input Range
  • 1.5% Reference Accuracy
  • Cycle-by-cycle Current Limit
  • Adjustable Frequency (150 kHz to 500 kHz)
  • Synchronizable to an External Clock
  • Power Good Flag
  • Forced PWM Function
  • Adjustable Soft-start
  • TSSOP-20 Package
  • Thermal Shut Down

Typical applications

  • Battery Powered Applications
  • Navigation Systems
  • In-Dash Instrumentation
  • Automotive Telematics
  • Stand-by Power for Home Gateways/Set-top

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 15 µH, 6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Saturation Current @ 10%6 A
Saturation Current @ 30%7.8 A
Rated Current5.8 A
Performance Rated Current7.4 A
DC Resistance23 mΩ
Self Resonant Frequency14.5 MHz
Size1280 
VersionStandard 
–Check availability