IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics S25R3916 | Demoboard STEVAL-KITXCB_Powerstage

Ki cordless kitchen transmitter evaluation kit

Overview

TopologyWireless Power Transfer
IC revision2

Description

The STEVAL-KITXCB is an evaluation kit for Ki cordless kitchen transmitter. The evaluation kit includes power inverter board, auxiliary power supply board, NFC board, inverter microcontroller board, power coil and NFC coil, and GUI display board. Thanks to the modular design approach, it becomes easier for the user to test and debug the various sections involved.

Features

2.2 kW at 230 Vac Ki cordless kitchen transmitterNew upcoming standard from Wireless Power Consortium - WPCInverter topology: half-bridgeDigitally controlled with user interfaceNFC based communication between transmitter and receiverEnables auxiliary power and bidirectional data pathProvides advanced features via connectivityEssential for interoperability and safetyFast and high-resolution power controlPhase cutting (reusing communications gaps)Duty-cycle controlFrequency controlControl type 0 and type 1Comprehensive safety mechanismsOver current protectionCycle-by-cycle current protectionHard-switching detectionOver power protectionOver temperature protection

Typical applications

  • Cordless Kitchen

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
Inductance10 µH
Saturation Current5 A
DC Resistance27 mΩ
Operating Voltage120 V
Self Resonant Frequency20.5 MHz
Size1050 
VersionPerformance 
–Check availability
SPECWR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
–
–Check availability