IC manufacturers STMicroelectronics

IC manufacturers (107)

STMicroelectronics SPC58NG84E7 | Demoboard STEVAL-PDUBV1

Overview

TopologyOther Topology
Input voltage12 V
IC revision1.0

Description

Modern automotive power distribution in EVs features a section dedicated to the high-voltage power distribution, normally connecting the main battery voltage to: the traction motor, the OBC, the heater, the e-compressor, and the main DC-DC converter.A section for the low-voltage power distribution that takes care of delivering the power from the output of the main DC-DC to the various car loads through the wire harness, is also available.In a traditional low-voltage board-net topology, when replacing the “e-fuse box” inside the vehicle, the power distribution is composed of a main primary board connected via a power rail switch board (PRS) directly with the output of the high-voltage DC-DC.This is the case with our STEVAL-PDUBV1. Based on this architecture, our system consists of a primary distribution unit (PDU) featuring several channels for the different points of load in the car.The STEVAL-PDUBV1 serves as an automotive-intended primary power distribution unit, positioned closer to the loads, thereby reducing the total wire length within the zone control unit, with a maximum operating voltage of 28 V, featuring the latest STi2Fuse generation of e-fuses and p-channel companion chips for parking mode and low quiescent current applications.All the devices on the board are automotive grade including the connectors and the discrete parts.The board features two independent power rails with separate inputs. Each rail consists of 13 output channels with different current carrying capabilities, from 5 up to 200 A, leveraging STi2Fuse devices and ST F8 MOSFET technology.Designed as an all-in-one unit to optimize space, the board protects primary circuits (such as preheating, electric steering, and body computers) and distributes DC-DC output power sourced from the main battery, and / or the auxiliary battery, and / or the engine, and / or the regenerative braking.To replace the physical e-fuses, the PDU channels have been protected with high-side drivers integrating smart e-fuses with a current threshold configurable via SPI to block the channel current drain at a given certain level.This generation of regenerable, configurable, and precise smart e-fuses replace standard discrete e-fuses. A key feature is STi2Fuse protection (ST proprietary I2t functionality), an intelligent circuit breaking mechanism designed to protect PCB traces, connectors, and wire harnesses from overheating, without impacting load transients such as inrush currents and capacitance charging.The I2t curve parameters can be individually configured for each channel. The dissipated power is limited to a safe level, up to the point of thermal shutdown intervention.The device enters a fail-safe mode in case of communication loss with the microcontroller, reset of digital memory, or watchdog monitoring time-out event. In fail-safe mode, the output can be directly controlled by dedicated, assignable direct inputs.To meet the highest automotive safety standards, all e-fuse devices include a periodic watchdog operating within a defined time window.The board also features the powerful ASIL-D SPC58NG84E7 chorus MCU, with 6 MB flash memory able to host large applications and configuration parameters.The available communication interfaces are a CAN-FD channel, a 100 BASE-TX automotive Ethernet channel, and a UART communication port to be used with an external UART-to-USB converter.The MCU power management in the STEVAL-PDUBV1 is managed by three different devices: two PMICs (SPSB081 and SPSA068) and an LDO (LDL40).The board has a dedicated supply capacity for external 3.3 V loads. The whole system runs at 3.3 V.The board comes with basic operating firmware (STSW-PDUB-UDS) implementing a CAN message responder coupled with ISO14229 (UDS) standard used for diagnostic purposes.The software is preburned on the STEVAL-PDUBV1 board, and the same flash memory image can be downloaded from ST web page.In the same zip file, we include the DBC file for the CAN messages. Future software extensions might include a complete GUI based on the UART port available on board.Ethernet communication is available at the hardware level but reserved for future use at software level.

Features

MCU controllable power distribution unit (PDU) dedicated to 12 V board netThanks to the software running on the MCU, the STEVAL-PDUBV1 can be operated in assembly, parking, and normal driving modese-fuse protected high-side drivers:A pair of 2-channel VNF9D1M5Q, featuring 27 A per channelA pair of 2-channel VNF9D5SF, featuring 13 A per channelOne 4-channel VNF9Q20SF, featuring 5 A per channelVNF1248F high-side switch controllers with intelligent e-fuse protection for 12 VTwo separate power output rails (rail A and rail B) that can be used independently, with different current carrying capabilities: rail A from 5 to 200 A, rail B from 10 to 200 ALow-current (5 and 10 A) power connector per railPreburned firmware, whose flash memory image from the product folder page of STSW-PDUB-UDSUART interface to be used for the interaction via a graphical user interface (GUI) to be provided with one of the future releases of the board firmware100BASE-TX Ethernet connectorL99SP08 companion chip for advanced standby performance by switching off main STi2Fuse channels and delegating the remaining standby supply to the companion p-channels with 400 mA capability each5 MCU SPI ports for communication with STi2Fuse, with companion chip and PMICsOnboard ASIL-D SPC58NG84E7, chorus 6M, triple-core microcontrollerFor improved standby performance, the MCU can be switched off during PDU parking mode condition thanks to the wake-up features of the on board SPSB081 PMIC featuring wake-up on CAN bus activity physical layerCompact size: 200 x 200 mm

Typical applications

  • EE Architecture & Software-defined vehicle - Smart Power Distribution

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
RDC typ.(mΩ)
VOP(V)
Pins
Version
Type
L(mm)
H(mm)
IR(A)
Operating Temperature
Packaging
Gender
Variant
Working Voltage(V (AC))
Color
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 10 µH, 3.25 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Saturation Current @ 10%3.25 A
Saturation Current @ 30%6.6 A
DC Resistance70.2 mΩ
Self Resonant Frequency13 MHz
Performance Rated Current4.3 A
MountSMT 
DC Resistance61 mΩ
Operating Voltage80 V
Length5.6 mm
Height3.1 mm
Rated Current3.3 A
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWE-MAIA SMT Power Inductor, 10 µH, 3.25 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Saturation Current @ 10%3.25 A
Saturation Current @ 30%6.6 A
DC Resistance70.2 mΩ
Self Resonant Frequency13 MHz
Performance Rated Current4.3 A
MountSMT 
DC Resistance61 mΩ
Length5.4 mm
Height3.1 mm
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWR-BHD 2.54 mm Male, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
MountTHT 
Pins14 
VersionLow Profile 
TypeStraight 
Length25.44 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingTray 
GenderMale 
Working Voltage250 V (AC)
Check availability
SPECWR-DSUB PCB, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DSUB PCB
Pins
VersionStandard 
TypeAngled 
Length30.8 mm
Rated Current3 A
Operating Temperature -55 °C up to +105 °C
PackagingTray 
GenderMale 
Variantwith Hex Screw 
Working Voltage125 V (AC)
ColorBlack 
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Operating Temperature -40 °C up to +125 °C
PackagingBag 
GenderJumper 
Working Voltage250 V (AC)
ColorBlack 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountTHT 
Pins
TypeStraight 
Length7.62 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingBag 
GenderPin Header 
Working Voltage250 V (AC)
Check availability
SPECWL-SMSW SMT Mono-color Side View Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Dominant Wavelength [typ.]605 nm
Emitting ColorAmber 
Peak Wavelength [typ.]609 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Length1.6 mm
Height0.6 mm
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWL-SMSW SMT Mono-color Side View Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]520 nm
Luminous Intensity [typ.]360 mcd
Forward Voltage [typ.]3.3 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
Length1.6 mm
Height0.6 mm
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWL-SMSW SMT Mono-color Side View Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Length1.6 mm
Height0.6 mm
Operating Temperature -40 °C up to +85 °C
Check availability