Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8761-8790 of 14704 reference designs
Filter values
Renesas RAA211405, Rev. 1.02
Buck Converter
|
V
in
7-40 V
|
fsw
210-380 kHz
|
Output
5 V / 0.3 A
Renesas RAA211412 | Demoboard RTKA211412DE0000BU, Rev. 1.0
Buck Converter
|
V
in
5.8-45 V
|
Output
3.3 V / 1 A
Renesas RAA211450GNP | Demoboard RTKA211450DE0000BU, Rev. 1.01
Buck Converter
|
V
in
4.5-42 V
|
fsw
200-800 kHz
|
Output
3.3 V / 5 A
Renesas RAA211450GSP | Demoboard RTKA211450DE0010BU, Rev. 1.01
Buck Converter
|
V
in
4.5-42 V
|
fsw
200-800 kHz
|
Output
3.3 V / 5 A
Renesas RAA211605 | Demoboard RTKA211605DR0000BU, Rev. 1.0
Buck Converter
|
V
in
4.5-60 V
|
Output
3.3 V / 0.5 A
Renesas RAA211605GP3 | Demoboard RTKA211605DR0010BU, Rev. 1.0
Buck Converter
|
V
in
4.5-60 V
|
Output
0.5 V / 3.3 A
Renesas RAA211630 | Demoboard RTKA489EPRDK0000BU, Rev. 1.00
Buck Converter
|
V
in
24 V
|
Output
5 V
Renesas RAA211630GNP | Demoboard RTKA211630DE0000BU, Rev. 1.00
Buck Converter
|
V
in
4.5-60 V
|
fsw
200-800 kHz
|
Output
3.3 V / 3 A
Renesas RAA211630GSP | Demoboard RTKA211630DE0010BU, Rev. 1.01
Buck Converter
|
V
in
4.5-60 V
|
fsw
200-800 kHz
|
Output
3.3 V / 3 A
Renesas RAA211650 | Demoboard RTKA211650DE0000BU
Buck Converter
|
V
in
4.5-60 V
|
Output
5 A
Renesas RAA211651 | Demoboard RTKA211650DE0000BU
Buck Converter
|
V
in
4.5-60 V
|
fsw
200-2500 kHz
|
Output
5 A
Renesas RAA211651 | Demoboard RTKA211651DE0000BU, Rev. 1.0
Buck Converter
|
V
in
4.5-60 V
|
Output
3.3 V / 5 A
Renesas RAA211803 | Demoboard RTKA211803DE0000BU, Rev. 1.00
Buck Converter
|
V
in
7-80 V
|
fsw
10-180 kHz
|
Output
3.3 V / 0.3 A
Renesas RAA211803, Rev. 1.00
Buck Converter
|
V
in
7-80 V
|
fsw
10-180 kHz
|
Output
3.3 V / 0.3 A
Renesas RAA211805, Rev. 1.00
Buck Converter
|
V
in
7-80 V
|
fsw
10-250 kHz
|
Output
5 V / 0.3 A
Renesas RAA211805 | Demoboard RTKA211805DE0000BU, Rev. 1.00
Buck Converter
|
V
in
7-80 V
|
fsw
10-250 kHz
|
Output
5 V / 0.3 A
Renesas RAA211820GNP | Demoboard RTKA211820DE0000BU, Rev. 1.00
Buck Converter
|
V
in
4.5-75 V
|
fsw
200-800 kHz
|
Output
3.3 V / 2 A
Renesas RAA211820GSP | Demoboard RTKA211820DE0010BU, Rev. 1.00
Buck Converter
|
V
in
4.5-75 V
|
fsw
200-800 kHz
|
Output
3.3 V / 2 A
Renesas RAA211835GNP | Demoboard RTKA211835DE0000BU, Rev. 1.00
Buck Converter
|
V
in
4.5-75 V
|
fsw
200-800 kHz
|
Output
3.3 V / 3 A
Renesas RAA211835GSP | Demoboard RTKA211835DE0010BU, Rev. 1.00
Buck Converter
|
V
in
4.5-75 V
|
fsw
200-800 kHz
|
Output
3.3 V / 3 A
Renesas RAA212831 | Demoboard RTKA212831DR0000BU, Rev. 1.00
Buck Converter
|
V
in
4.5-72 V
|
Output
24 V / 0.5 A
Renesas RAA212832 | Demoboard RTKA212832DR0000BU, Rev. 1.00
Buck Converter
|
V
in
4.5-72 V
|
Output
12 V / 0.5 A
Renesas RAA214220 | Demoboard EU068-MCTRIPSPOCZ, Rev. 1.0
Other Topology
|
V
in
2.5-20 V
|
Output
5 V / 0.15 A
Renesas RAA215300 | Demoboard RZ SMARC Carrier Board, Rev. v0400
USB
Renesas RAA223010 | Demoboard RTKA223010DE0030BU, Rev. 1.00
Buck Converter
|
V
in
85-265 V
|
Output
12 V / 0.5 A
Renesas RAA223011 | Demoboard RTKA223011DR0080BU, Rev. 1.01
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.4 A
Renesas RAA223021 | Demoboard US106-TRIACMTDEMOZ
Buck Converter
|
V
in
85-265 V
|
Output
12 V / 0.67 A
Renesas RAA223181 | Demoboard RTKA223181DE0010BU, Rev. 1.02
Flyback Converter
|
V
in
85-265 V
|
Outputs
5 V / 0.1 A, 13 V / 0.4 A
Renesas RAA227063 | Demoboard RTKA227063DE0000BU, Rev. 1.00
Motor Drive
|
V
in
4.5-60 V
Renesas RAA2270634 | Demoboard EU105 BLDC GaN Driver, Rev. 1
Motor Drive
|
V
in
5-60 V
previous
1
...
291
292
293
294
295
...
491
next
Cart
Your cart is empty.
Get samples and quotes