IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA215300 | Demoboard RZ SMARC Carrier Board

High Performance 9-Channel PMIC Supporting DDR Memory, with Built-In Charger and RTC

Overview

TopologyUSB
IC revisionv0400

Description

This evaluation board kit is ideal for evaluating RZ/G2L. The RZ/G2L Evaluation Board Kit consists of a module board (SOM) and a carrier board. The carrier board can be commonly used with RZ/G2LC, RZ/G2UL, and RZ/V2L modules (SOM) prepared according to the SMARC v2.1 standard. This allows you to experience seamless and flexible evaluation between these devices.

Features

  • Device: RZ/G2L
  • Cortex-A55 Dual, Cortex-M33
  • BGA551pin, 15mmSq body, 0.5mm pitch
  • Module Board Function
  • DDR4 SDRAM: 2GB × 1pc
  • QSPI flash memory: 512Mb × 1pc
  • eMMC memory: 64GB × 1pc
  • The microSD card slot is implemented and
  • used as an eSD for boot.
  • 5-output clock oscillator “5P35023” implemented
  • PMIC power supply “RAA215300” implemented
  • Carrier Board Function
  • The FFC/FPC connector is mounted as standard for connection to high-speed serial interface for camera module.
  • The Micro-HDMI connector via DSI/HDMI conversion module is mounted as standard for connection to high-speed serial interface for digital video module.
  • The Micro-AB receptacle (ch0: USB2.0 OTG) and A receptacle (ch1: USB2.0 Host) are respectively mounted as standard for connection to USB interface.
  • The RJ45 connector is mounted as standard for software development and evaluation using Ethernet.
  • The audio codec is mounted as standard for advance development of audio system.
  • The audio jack is implemented for connection to audio interface.
  • The CAN connector is implemented for connection to CAN-Bus interface.
  • The Micro-AB receptacles are implemented for connection to asynchronous serial port interface.
  • The microSD card slot and two sockets for PMOD are implemented as an interface for RZ/G2L peripheral functions.
  • For power supply, a mounted USB Type-C receptacle supports the USB PD standard.

Typical applications

  • MCU/MPU/SoC Consumer and Industrial Power, FPGA System Power, Building/Factory Automation System Power

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
MountSMT 
–
–
–
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
MountSMT 
–
–
–
PackagingTape and Reel 
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationMicro USB 2.0 
Interface TypeType AB 
TypeHorizontal 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.2 mm
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability