IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA214220 | Demoboard EU068-MCTRIPSPOCZ

24V Brushless DC Motor with Field Oriented Control Development Kit

Overview

TopologyOther Topology
Input voltage2.5-20 V
Output 15 V / 0.15 A
IC revision1.0

Description

The RAA214220 is a low dropout linear voltage regulator that operates with a very wide input voltage range. It provides up to 150mA of output current. The device features a wide input voltage range (2.5V–20V) with excellent line and load regulation. It has integrated fault protection such as over temperature shut down (OTSD) and short-circuit current limit. It is suited for battery powered and USB devices. The output voltage of the device is adjustable with an external resistor network between the output pin and ground. It is well regulated over temperature and the operating range of the input voltage and load. The device is stable with an MLCC output capacitor as low as 1µF. The RAA214220 is available in the 5-pin TSOT23 package.

Features

  • Wide Input Voltage Range 2.5V to 20V
  • Output Current up to 150mA
  • Low Ground Current
  • Adjustable and Accurate Output Voltage from 1.2266V to 18V
  • Low Dropout Voltage: 225mV typical at 150mA load
  • Excellent Line and Load Regulation
  • Stable with 1μF–47μF MLCC Output Capacitor
  • Integrated Fault Protections Including Thermal Shutdown and Current Limit
  • Available in the compact and cost effective TSOT23 package

Typical applications

  • 36V/144W BLDC Motor Controller

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 4.7 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability