Topology | Buck Converter |
Input voltage | 7-80 V |
Switching frequency | 10-250 kHz |
Output 1 | 5 V / 0.3 A |
IC revision | 1.00 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74404052220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 22 | 1.15 | 1.35 | 225 | 22 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74404052220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples |
---|