IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA211412 | Demoboard RTKA211412DE0000BU

40V 1A Step-down Regulator

Overview

TopologyBuck Converter
Input voltage5.8-45 V
Output 13.3 V / 1 A
IC revision1.0

Description

The RTKA211412DE0000BU board demonstrates and quickly evaluates the RAA211412, a DC/DC step-down regulator with 630kHz switching frequency.The RAA211412 is a DC/DC step-down (Buck) regulator that supports a wide operating input voltage range (from 5.8V to 45V) and adjustable output voltage. It can deliver up to continuous 1A output current with premium load regulation and lineregulation performance.The evaluation board implements a complete buck regulator using the RAA211412. The output voltage isset to 3.3V by default but can be adjusted bychanging the resistor values in the feedback network.

Features

  • Simple and flexible design
  • Wide input voltage range: 5.8V to 45V
  • Adjustable output voltage
  • Convenient power conversion

Typical applications

  • Power Meters
  • Distributed Power Systems
  • Handheld Power Tools,
  • Battery Powered Devices

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 10 µH, 2.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current2.45 A
Saturation Current1.8 A
DC Resistance88 mΩ
Self Resonant Frequency35 MHz
Size6050 
VersionRobust 
–Check availability