IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA223021 | Demoboard US106-TRIACMTDEMOZ

TRIAC Motor Control Board Reference Design

Overview

TopologyBuck Converter
Input voltage85-265 V
Output 112 V / 0.67 A

Typical applications

  • Motor Control

More information

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pitch(mm)
Gender
Description
Blade Design
C
Tol. C
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
IRP,40K(A)
ISAT(A)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Z(mΩ)
G(mm)
Working Voltage(V (AC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
IR(A)
L(mH)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
–
–
–
–
–
–
–
Pitch5.08 mm
–
DescriptionWR-TBL Series 2135 - Rising Cage Clamp - THT 
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
PackagingBox 
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–
–
TypeHorizontal Cable Entry 
Rated Current14 A
–
–
–
–
Length10.16 mm
–
MountTHT 
–
–
–
–
–
–
VDE Approval40021366 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeL 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
–
–
Pin length5 mm
–
Height28 mm
–
–
–
–
–
–
–
DC Resistance2.4 mΩ
–
Rated Current20 A
Inductance1 mH
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length30 mm
Width19 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40048238 
–Check availability
SPECWR-PHD Pin Header - Single, 5, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
GenderPin Header 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–
–
TypeStraight 
Rated Current3 A
–
–
–
–
Length12.7 mm
–
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Pad Dimension0.3 mm
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance300 mΩ
TypeWide Band 
Rated Current0.6 A
–
–
–
–
Length1.6 mm
Width0.8 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWE-VD Disk Varistor, –, 230 VAC
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
Application230 VAC 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size20 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
Diameter23 mm
–
–
–
Height26.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length23 mm
Width5 mm
MountTHT 
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current10000 A
Energy Absorption303 J
Power Dissipation1 W
VDE ApprovalYes 
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Pitch3.5 mm
–
–
–
Capacitance4.7 µF
Capacitance±20% 
–
–
–
Dissipation Factor15 %
–
–
–
PackagingAmmopack 
–
–
–
–
Endurance 2000
Ripple Current55 mA
Leakage Current56.4 µA
Diameter8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage400 V (AC)
–
–
Length11.5 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance330 µF
Capacitance±20% 
Size8.0 x 10.5 
Operating Temperature -55 °C up to +105 °C
–
Dissipation Factor14 %
Insulation Resistance0.30303 MΩ
–
–
Packaging15" Tape & Reel 
–
–
–
VersionSMT 
Endurance 2000
Ripple Current570 mA
Leakage Current82.5 µA
Diameter8 mm
Impedance200 mΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length10.5 mm
Width8.3 mm
MountV-Chip SMT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 pF
Capacitance±5% 
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length1 mm
Width0.5 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance680 pF
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance330 nF
Capacitance±20% 
Size0603 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor5 %
Insulation Resistance1.5 GΩ
Ceramic TypeX5R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V (AC)
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Height1.25 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V (AC)
–
–
Length2 mm
Width1.25 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 nF
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3 %
Insulation Resistance1.1 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Height1.25 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWA-MTAB Mounting Tabs, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWA-MTAB Mounting Tabs
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
GenderMale 
–
Blade Design6.35 mm 
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeVertical 
Rated Current15 A
–
–
–
MaterialBrass 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage100 V (AC)
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Insulation Resistance100 MΩ
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
Height2.5 mm
Operation Force260 g
Electrical Life50000 Cycles
Actuator ColorWhite 
–
–
–
–
–
–
Rated Current0.05 A
–
Rated Voltage16 V (AC)
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]800 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
Size0402 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
Height0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
Width0.5 mm
MountSMT 
–
–
–
–
–
Power Dissipation0.099 W
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1280 
Operating Temperature -40 °C up to +150 °C
–
–
–
–
–
–
Performance Rated Current1.6 A
Saturation Current1.9 A
Self Resonant Frequency2.1 MHz
VersionPerformance 
–
–
–
–
–
–
–
Height8 mm
–
–
–
–
–
–
–
DC Resistance410 mΩ
–
Rated Current1.08 A
Inductance0.33 mH
–
–
–
Length12 mm
Width12 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1280 
Operating Temperature -40 °C up to +150 °C
–
–
–
–
–
–
Performance Rated Current1.15 A
Saturation Current1.3 A
Self Resonant Frequency1.5 MHz
VersionPerformance 
–
–
–
–
–
–
–
Height8 mm
–
–
–
–
–
–
–
DC Resistance770 mΩ
–
Rated Current0.78 A
Inductance0.68 mH
–
–
–
Length12 mm
Width12 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability