IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA211405

40V, 300mA ultra-low quiescent current Step-down regulator 5V fixed output

Overview

TopologyBuck Converter
Input voltage7-40 V
Switching frequency210-380 kHz
Output 15 V / 0.3 A
IC revision1.02

Description

The RAA211403 and RAA211405 are tiny, easy-to-use, ultra-low quiescent current (IQ) buck regulators with a wide input voltage range of 7V to 40V and up to 300mA output current. RAA211403 has a fixed output voltage of 3.3V, and the RAA211405 output voltage is 5V.

Features

  • 7V to 40V input supply range
  • Up to 300mA output current
  • IQ = 4μA at 40V, at no load conditions, switching
  • IQ = 2.5μA at 40V at no load and no switchingconditions
  • RAA211403 is fixed 3.3V VOUT, RAA211405 is fixed 5V VOUT
  • Minimum on-time of 75ns
  • Variable frequency operation, frequencyprogrammed by external inductor (4.7μH to 15μH)
  • Pre-bias, monotonic, and smooth start-up
  • Protections: Overcurrent (OC) Limit, input Undervoltage Lockout (UVLO), Over-TemperatureProtection (OTP), output Overvoltage Protection (OVP)
  • Accurate EN threshold
  • Package: TSOT23-5 (2.9mm×1.63mm)

Typical applications

  • Home/Industrial Automation, E-Bikes, Power tools
  • Industrial power supplies, Embedded systems and I/O supplies

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 10 µH, 1.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current1.25 A
Saturation Current @ 30%2.75 A
DC Resistance446 mΩ
Self Resonant Frequency21 MHz
Operating Voltage80 V
MountSMT 
–Check availability