IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA211835GNP | Demoboard RTKA211835DE0000BU

Integrated FET 75V, 3A Asynchronous Buck Regulator with Internal Compensation and Programmable Frequency

Overview

TopologyBuck Converter
Input voltage4.5-75 V
Switching frequency200-800 kHz
Output 13.3 V / 3 A
IC revision1.00

Typical applications

  • Distributed power supplies and general-purpose point-of-load, High-voltage single-board systems, Telecommunication base station power supplies
  • Industrial power systems

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 8.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current8.1 A
Saturation Current @ 30%11.3 A
DC Resistance17.6 mΩ
DC Resistance19.36 mΩ
Self Resonant Frequency22 MHz
MountSMT 
–Check availability