Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8611-8640 of 14704 reference designs
Filter values
Renesas ISL81100 | Demoboard ISL81100EVAL1Z, Rev. 00
Buck Converter
|
V
in
18-100 V
Renesas ISL81100 | Demoboard ISL81100EVAL2Z, Rev. 00
Buck Converter
|
V
in
18-100 V
|
Output
12 V / 20 A
Renesas ISL8115, Rev. 1
Buck Converter
|
V
in
24-36 V
|
fsw
150-1500 kHz
|
Output
5 V / 20 A
Renesas ISL8115, Rev. 1
Buck Converter
|
V
in
25-36 V
|
fsw
150-1500 kHz
|
Output
5 V / 20 A
Renesas ISL8115, Rev. 1
Buck Converter
|
V
in
16-36 V
|
fsw
150-1500 kHz
|
Output
5 V / 10 A
Renesas ISL8117, Rev. 3
Buck Converter
|
V
in
4.5-60 V
|
fsw
100-2000 kHz
|
Output
3.3 V / 6 A
Renesas ISL8117, Rev. ISL8117DEMO4Z
Other Topology
Renesas ISL8117 | Demoboard ISL8117EVAL1Z, Rev. UG030.0
Buck Converter
|
V
in
4.5-60 V
|
Output
3.3 V / 6 A
Renesas ISL8117A | Demoboard ISL8117A-LDEMO2Z, Rev. A
Buck-Boost Converter
|
V
in
6.5-42 V
|
fsw
100-2000 kHz
|
Output
12 V / 3 A
Renesas ISL81401 | Demoboard ISL81401EVAL1Z, Rev. 0.00
Buck-Boost Converter
|
V
in
6-40 V
|
fsw
100-600 kHz
|
Output
12 V / 8 A
Renesas ISL81401A | Demoboard ISL81401AEVAL1Z, Rev. 0.00
Buck-Boost Converter
|
V
in
6-40 V
|
fsw
90-650 kHz
|
Output
12 V / 8 A
Renesas ISL81601, Rev. 0.00
Buck-Boost Converter
|
V
in
32-60 V
|
fsw
100-600 kHz
|
Output
48 V / 10 A
Renesas ISL81601, Rev. 1.00
Buck-Boost Converter
|
V
in
9-60 V
|
Output
60 V / 10 A
Renesas ISL81801 | Demoboard ISL81801EVAL1Z, Rev. 1.00
Buck-Boost Converter
|
V
in
9-80 V
|
fsw
100-600 kHz
|
Output
12 V / 10 A
Renesas ISL81801 | Demoboard ISL81801EVAL2Z, Rev. 1.00
Buck-Boost Converter
|
V
in
32-80 V
|
fsw
100-600 kHz
|
Output
48 V / 5 A
Renesas ISL81801DEMO1Z | Demoboard ISL81801DEMO1Z, Rev. 1
Buck-Boost Converter
|
V
in
32-80 V
|
fsw
100-600 kHz
|
Output
48 V / 10 A
Renesas ISL81802 | Demoboard ISL81802EVAL1Z, Rev. 1.00
Buck Converter
|
V
in
18-80 V
|
fsw
100-10000 kHz
|
Output
12 V / 20 A
Renesas ISL81802 | Demoboard ISL81802EVAL2Z, Rev. 1.00
Buck Converter
|
V
in
18-80 V
|
fsw
100-10000 kHz
|
Output
12 V / 10 A
Renesas ISL81805EVAL1Z, Rev. 1.00
Boost Converter
|
V
in
9-36 V
|
Output
48 V / 5 A
Renesas ISL81805EVAL2Z, Rev. 1.00
Boost Converter
|
V
in
9-36 V
|
Outputs
48 V / 3 A, 24 V / 5 A
Renesas ISL81805EVAL3Z, Rev. 1.00
Boost Converter
|
V
in
36-80 V
|
Outputs
12 V / 20 A, 5 V / 20 A
Renesas ISL81805EVAL4Z, Rev. 1.00
Boost Converter
|
V
in
36-60 V
|
Output
28 V / 20 A
Renesas ISL85003 | Demoboard ISLUSPLUS-UC2DEMO1Z, Rev. 0.00
Buck Converter
|
V
in
12 V
|
fsw
400-600 kHz
|
Output
1.8 V / 2.4 A
Renesas ISL85003 | Demoboard ISLUSPLUS-UC1DEMO1Z, Rev. 0.00
Buck Converter
|
V
in
12 V
|
fsw
400-600 kHz
|
Output
1.8 V / 1.04 A
Renesas ISL85003, Rev. 1
Buck Converter
|
V
in
4.5-18 V
|
fsw
400-600 kHz
|
Output
5 V / 3 A
Renesas ISL85003A, Rev. 1
Buck Converter
|
V
in
4.5-18 V
|
fsw
400-600 kHz
|
Output
5 V / 3 A
Renesas ISL85005 / ISL85005A | Demoboard ISL85005DEMO1Z / ISL85005ADEMO1Z
Buck Converter
|
V
in
7-15 V
|
Output
5 V / 5 A
Renesas ISL85005 / ISL85005A | Demoboard ISL85005EVAL1Z / ISL85005AEVAL1Z, Rev. 0.00
Buck Converter
|
V
in
4.5-18 V
|
Output
12 V / 5 A
Renesas ISL85005 / ISL85005A | Demoboard ISL85005EVAL1Z / ISL85005AEVAL1Z, Rev. 0.00
Buck Converter
|
V
in
4.5-18 V
|
Output
12 V / 5 A
Renesas ISL85009 | Demoboard ISL85009EVAL1Z, Rev. 0.00
Buck Converter
|
V
in
4.5-18 V
|
fsw
300-600 kHz
|
Output
1.8 V / 9 A
previous
1
...
286
287
288
289
290
...
491
next
Cart
Your cart is empty.
Get samples and quotes