IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL68200 | Demoboard ISL68200DEMO1Z

ISL68200DEMO1Z Demonstration Board User Guide

Overview

TopologyBuck Converter
Input voltage4.75-14.5 V
Switching frequency400-600 kHz
Output 13.3 V / 30 A
IC revision2.0

Description

The ISL68200 is a single-phase synchronous buck PWMcontroller featuring Intersil’s proprietary R4™ Technology,which has extremely fast transient performance, accuratelyregulated frequency control, and all internal compensation.The ISL68200 supports a wide 4.5V to 24V input voltage rangeand a wide 0.5V to 5.5V output range. It includesprogrammable functions and telemetries for easy use andhigh system flexibility using SMBus, PMBus, or I2C interface.See the ISL68200 datasheet for more details.The ISL68200DEMO1Z is a 6-layer board demonstrating acompact 17mmx17mm 20A synchronous buck converter.Transient performance, fault protections, DC/AC regulations,PMBus programming, power sequencing, margining, and otherfeatures can be evaluated using this board.The PMBus dongle (ZLUSBEVAL3Z USB-to-PMBus adapter) andUSB cable are included with the demonstration board.Intersil’s evaluation software can be installed from Intersil’swebsite and be used to evaluate the full PMBus functionality ofthe part using a PC running Microsoft Windows.

Features

  • 20A synchronous buck converter with PMBus control
  • On-board transient load with adjustable di/dt
  • Configurable through resistor pins
  • Cascadeable PMBus connectors
  • Integrated LDOs for a single rail solution
  • Enable switch and power-good indicator
  • All ceramics solution with SP capacitor footprint option

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance105 nH
Rated Inductance104 nH
Rated Current30 A
Saturation Current @ 10%45 A
Saturation Current @ 30%51 A
DC Resistance0.235 mΩ
Self Resonant Frequency70 MHz
MaterialMnZn 
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance470 nH
Rated Inductance200 nH
Rated Current47.5 A
Saturation Current @ 10%35.1 A
Saturation Current @ 30%46.8 A
DC Resistance0.165 mΩ
Self Resonant Frequency22 MHz
MaterialMnZn 
–Check availability