IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP81295 | Demoboard NCP81295GEVB

Evaluation Kit | NCP81295GEVB

Overview

TopologyOther Topology
Input voltage12 V

Description

The NCP81295 is a 12 V, 50 A Smart Fuse intended forhigh current applications. It offers a highly accurate currentsensor and a low 0.65 m integrated MOSFET to reducesolution size and minimize power loss. The printed circuitboard assembly (PCBA) contains all the circuitry andconnections necessary to evaluate the performance of theNCP81295 under various load and system conditions.

Features

12-V (typ) operation

Typical applications

  • Hot-Swap, Hot-Plug / Server standby rails / Routers and switches / Industrial PC

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Color
IR(A)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
Version
Type
Mount
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
W(mm)
IR(A)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Length2 mm
PackagingTape and Reel 
MountSMT 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Width1.25 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length2 mm
PackagingTape and Reel 
MountSMT 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Width1.25 mm
Check availability
SPECWCAP-AS5H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Rated Voltage35 V (DC)
Endurance 5000
Ripple Current150 mA
Leakage Current35 µA
Dissipation Factor13 %
Diameter10 mm
Length10.5 mm
Packaging15" Tape & Reel 
VersionSMT 
MountV-Chip SMT 
Operating Temperature -40 °C up to +105 °C
Width10.3 mm
Check availability
SPECWR-BHD 2.54 mm Male, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Rated Current3 A
Length20.36 mm
PackagingTray 
VersionLow Profile 
TypeAngled 
MountTHT 
Operating Temperature -40 °C up to +105 °C
Pins10 
Check availability
SPECWP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current240 A
PackagingTray 
MountPress-Fit 
Operating Temperature -55 °C up to +150 °C
Height13.5 mm
Width13 mm
Rated Current240 A
Inner ThreadM8 
Thread Length10 mm
Pins10 
Check availability
SPECWP-BUCF REDCUBE PRESS-FIT with internal thread, circumference, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current240 A
PackagingTray 
MountPress-Fit 
Operating Temperature -55 °C up to +150 °C
Height13.5 mm
Width13 mm
Rated Current240 A
Inner ThreadM6 
Thread Length13.5 mm
Pins16 
Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.05 A
Rated Voltage12 V (DC)
Diameter3.5 mm
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
Check availability
SPECWP-PLUG REDCUBE Direct Plug Terminal, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ColorRed 
Rated Current120 A
PackagingBulk 
MountPress-Fit 
Operating Temperature -45 °C up to +125 °C
Rated Current120 A
Pins12 
Check availability
SPECWP-PLUG REDCUBE Direct Plug Terminal, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ColorBlack 
Rated Current120 A
PackagingBulk 
MountPress-Fit 
Operating Temperature -45 °C up to +125 °C
Rated Current120 A
Pins12 
Check availability