IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCS32100 | Demoboard STR-NCS32100-GEVK

NCS32100

Overview

TopologySensors
IC revision1

Description

The STR−NCS32100−GEVK evaluation board provides hardware and a PCB rotary sensor for full demonstration of the NCS32100. The NCS32100 is connected to a fully functional PCB rotary sensor capable of sensing positions with an accuracy of <±50 arcsec. The board can be connected to a computer running the onsemi Strata Application, which provides a user interface for accessing position and velocity data, as well as a number of other auxiliary features. The NCS32100 evaluation board houses a full rotary sensor application with a master controller for accessing position and velocity data. Data is displayed through the onsemi Strata application (available for download from onsemi.com). The evaluation board is programmed, calibrated, and ready for demonstration.

Features

Interfaces with up to 8 inductive coilsSupports Low Power Battery ModeDelivers Rotary position and velocity over a 2.5 MHz RS485 BusConnection between external master and NCS32100 is implemented with a 2.5 MHz RS485 interface.Backup battery voltage to the NCS32100 can be adjusted with R350 (potentiometer) from 1 V to 5 V. Clockwise turn lowers VBAT voltage.Sensor portion of board houses a PCB inductive sensor that uses a rotor and a stator. The rotor is mounted above the stator with a fixture designed to mount to standard motors. The rotor can be turned by hand in the absence of a mounted motor.Evaluation board houses a master MCU that is programmed to communicate with the NCS32100 over the RS485 interface. The STM 32 MCU also communicates data to an external computer via a virtual Serial COM port. Application is plug and play with the onsemi Strata App.Evaluation board has been configured and calibrated to work with the attached 40mm PCB rotary sensor.NCS32100 IC and PCB sensor portion of the board can be snapped off for application evaluation. The master portion of the board can be replaced with a different system master. Interface protocol details are defined in the NCS32100 Reference Design Manual

Typical applications

  • Rotary Sensor

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
L(mm)
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–
–
Length1.6 mm
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–
–
Length1.6 mm
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–
PackagingTape and Reel 
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
TypeStraight 
–
GenderSocket Header 
Pins6 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Length15.74 mm
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
PackagingTray 
–Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
–
Operating Temperature -40 °C up to +85 °C
Height2.5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–
PackagingTape and Reel 
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.5 A
–
–
Operating Temperature -40 °C up to +85 °C
–
Operation Force800 g
Electrical Life2000 Cycles
Actuator ColorRed 
–
–
SchematicSPDT 
PackagingBulk 
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationMicro USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins5 
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
PackagingTape and Reel 
–Check availability