IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCV4390 | Demoboard SEC-6D6KW-OBC-SIC-GEVB

Automotive Advanced Secondary Side LLC Resonant Converter Controller with Synchronous Rectifier Control

Overview

TopologyOther Topology
IC revisionEVBUM2731D

Description

This evaluation board provides a reference design on PFC and LLC in a 6.6kW OBC system with SiC power devices and drivers, which mainly comprises of the high switching performance SiC diode (FFSP3065A), SiC mosfet (NVHL020N090SC1), 6A SiC mosfet driver (NCP51705MNTXG), 900V 60mΩ SiC mosfet (NVHL060N090SC1). With these high performance SiC devices, it achieves high efficiency (up to 95%) and power density. The full bridge LLC circuit with AEC qualified LLC resonant converter controller (NCV4390) boosts up the efficiency by high bus voltage usage. Meanwhile hardware PFC and LLC control realize easy design and less malfunction for users. Visit the On Board Charging solutions site to learn how ON Semiconductor can help you a comprehensive and advanced portfolio.

Features

  • SiC power devices and drivers
  • High power density, low current ripple
  • Efficiency up to 95%@Vin=220V/AC,Vbus=400V,Vout=430V, Full Load
  • FAN9673 - 3ch CCM (Continuous Conduction Mode) interleaved PFC controller
  • NCV4390 - Advanced Secondary Side LLC Resonant Converter Controller with Synchronous Rectifier Control
  • Adjustable bus voltage
  • Input voltage - 90~260Vac
  • Output voltage - 250~450Vdc

Typical applications

  • On Board Charger (OBC), EV Charging

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
ISAT(A)
fres(MHz)
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Operating Temperature
Q
DF(%)
Ceramic Type
Fl(mm)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VOP(V)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDA SMT Shielded Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
Saturation Current1.6 A
Self Resonant Frequency17.2 MHz
–
–
–
–
–
–
–
–
Size7332 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
DC Resistance156 mΩ
–
–
–
–
–
Rated Current1.55 A
Inductance22 µH
DC Resistance187 mΩ
–
–
–
Length7.3 mm
Width7.3 mm
Height3.2 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
Saturation Current3.9 A
Self Resonant Frequency99 MHz
–
–
–
–
–
–
–
–
Size2010 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Performance Rated Current2.8 A
Saturation Current @ 30%4.7 A
DC Resistance86 mΩ
Operating Voltage80 V
–
–
–
–
Rated Current1.8 A
Inductance1 µH
DC Resistance104 mΩ
–
–
–
Length2 mm
Width1.6 mm
Height1 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
–
–
Pitch5 mm
PackagingBox 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current16 A
–
–
–
–
–
Length10 mm
–
Height12.6 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40022614 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeXXL 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current38 A
Inductance1500 µH
DC Resistance2.3 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length48 mm
Width27.5 mm
Height46 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40048238 
–Check availability
SPECWE-VD Disk Varistor, –, 230 VAC
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
Application230 VAC 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size20 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
Diameter23 mm
–
–
–
–
–
–
Length23 mm
Width5.3 mm
Height27 mm
MountTHT 
AC Operating Voltage320 V
DC Operating Voltage418 V
(Reverse) Breakdown Voltage510 V
(Reverse) Peak Pulse Current10000 A
Energy Absorption382 J
Power Dissipation1 W
VDE ApprovalYes 
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
Capacitance2.2 µF
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance4.55 GΩ
Pitch22.5 mm
PackagingCarton 
Capacitance±10% 
SizePitch 22.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length26 mm
Width15 mm
Height25 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AI3H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Capacitance680 µF
–
–
–
–
Pitch10 mm
PackagingTray 
Capacitance±20 
Size35.0 x 55.0 
Operating Temperature -25 °C up to +105 °C
–
Dissipation Factor20 %
–
–
–
–
–
–
Endurance 3000
Ripple Current2760 mA
Leakage Current1660 µA
Diameter35 mm
–
–
–
Rated Voltage450 V (AC)
–
–
Length55 mm
–
–
MountSnap-In 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Capacitance100 pF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±5% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.6 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Capacitance100 nF
–
–
–
Insulation Resistance5 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Capacitance470 nF
–
–
–
Insulation Resistance1.1 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length2 mm
Width1.25 mm
Height1.25 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Capacitance2.2 µF
–
–
–
Insulation Resistance0.05 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length2 mm
Width1.25 mm
Height1.25 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Capacitance2.2 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Capacitance10 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Capacitance10 µF
–
–
–
Insulation Resistance0.01 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length3.2 mm
Width1.6 mm
Height1.6 mm
–
–
–
–
–
–
–
–
–Check availability
750344692
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability