IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCV1362BA | Demoboard SECO-HVDCDC1362-40W-GEVB

Overview

TopologyFlyback Converter
IC revision1

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SW(mm)
Ti
To
Mount
IR(A)
Working Voltage(V)
Operating Temperature
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSMH Mid and High Voltage, 470 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 pF
Capacitance±10% 
Rated Voltage1000 V (DC)
Size1206 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.25 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length11.56 mm
–
–
–
PackagingBox 
–
–
–
MountTHT 
Rated Current15 A
Working Voltage320 V
Operating Temperature -40 °C up to +105 °C
Pins2 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Horizontal Plug entry 
–
–Check availability
SPECWR-TBL Series 351 - 5.08 mm Vertical, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length10.16 mm
–
–
–
PackagingBox 
–
–
–
MountCable 
Rated Current15 A
Working Voltage320 V
Operating Temperature -40 °C up to +105 °C
Pins2 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
–Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length40 mm
–
–
–
PackagingBag 
SW6 mm
Inner ThreadM3 
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–Check availability
SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length5 mm
–
–
–
PackagingBag 
SW6 mm
Inner ThreadM3 
Outer ThreadM3 
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length10.66 mm
–
–
–
PackagingTray 
–
–
–
MountTHT 
Rated Current3 A
Working Voltage250 V
Operating Temperature -40 °C up to +105 °C
Pins8 
–
–
–
TypeAngled 
–
–Check availability
750319105
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability