IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1593A

1 MHz, 3 A Synchronous Buck Regulator

Overview

TopologyBuck Converter
Input voltage4-5 V
Switching frequency870-1130 kHz
Output 11.9 V / 0 A
Output 21.25 V / 3 A
IC revision2

Description

The NCP1593 is a fixed 1 MHz, high−output−current, synchronous PWM converter that integrates a low−resistance, high−side P−channel MOSFET and a low−side N−channel MOSFET. The NCP1593 utilizes internally compensated current mode control to provide good transient response, ease of implementation and excellent loop stability. It regulates input voltages from 4.0 V to 5.5 V down to an output voltage as low as 0.6 V and is able to supply up to 3 A of load current.The NCP1593 includes an internally fixed switching frequency (FSW), and an internal soft−start to limit inrush current. Other features include cycle−by−cycle current limiting, 100% duty cycle operation, short− circuit protection, power saving mode and thermal shutdown.

Features

  • Wide Input Voltage Range: from 4.0 V to 5.5 V
  • Internal 90 m High−Side P−Channel MOSFET and 60 ΩmLow−Side N−Channel MOSFET
  • Fixed 1 MHz Switching Frequency
  • Cycle−by−Cycle Current Limiting
  • Hiccup Mode Short−Circuit Protection
  • Overtemperature Protection
  • Internal Soft−Start
  • Start−up with Pre−Biased Output Load
  • Adjustable Output Voltage Down to 0.6 V
  • Diode Emulation During Light Load
  • 100% Duty Cycle Operation to Extend the Battery Life
  • These are Pb−Free Devices

Typical applications

  • Telecom/Networking/Datacom Equipment
  • DVD Drives and HDD
  • USB Modems
  • LCD Monitors and TVs
  • Cable Modems
  • Set−Top Boxes

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2.2 µH, 6.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current6.9 A
Saturation Current6.5 A
DC Resistance20 mΩ
Operating Voltage120 V
Self Resonant Frequency60 MHz
Size7345 
VersionStandard 
–Check availability