IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1595

1 MHz, 1.5 A Synchronous Buck Regulator

Overview

TopologyBuck Converter
Input voltage4-5 V
Switching frequency870-1130 kHz
Output 10.8 V / 1.5 A
IC revision11

Description

The NCP1595/A/C family are fixed 1 MHz, high−output−current, synchronous PWM converters that integrate a low−resistance,high−side P−channel MOSFET and a low−side N−channel MOSFET.The NCP1595/A/C utilizes current mode control to provide fast transient response and excellent loop stability. It regulates input voltages from 4.0 V to 5.5 V down to an output voltage as low as 0.8 V and is able to supply up to 1.5 A.The NCP1595/A/C includes an internally fixed switching frequency (FSW), and an internal soft−start to limit inrush currents. Using the EN pin, shutdown supply current is reduced to 3 A maximum.Other features include cycle−by−cycle current limiting, short−circuit protection and thermal shutdown.

Features

  • Input Voltage Range: from 4.0 V to 5.5 V
  • Internal 140mΩ High−Side Switching P−Channel MOSFET and90 mΩ Low−Side N−Channel MOSFET
  • Fixed 1 MHz Switching Frequency
  • Cycle−by−Cycle Current Limiting
  • Overtemperature Protection
  • Internal Soft−Start
  • Diode Emulation During Light Load (Disabled for NCP1595C)
  • Hiccup Mode Short−Circuit Protection
  • Start−up with Pre−Biased Output Load
  • Adjustable Output Voltage Down to 0.8 V
  • These are Pb−Free Devices

Typical applications

  • Home Audio
  • Wireless and DSL/Cable Modem
  • USB Power Devices
  • DSP Power
  • Networking Equipment
  • Set−Top Boxes
  • Computer Peripherals
  • Hard Disk Drivers
  • LCD TV

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 10.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current10.9 A
Saturation Current @ 10%3.2 A
Saturation Current @ 30%8 A
DC Resistance9 mΩ
Self Resonant Frequency65 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability