IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1611 | Demoboard NCP1611GEVB

160-W, Wide Mains, PFC Stage Driven by the NCP1611 Evaluation Board User's Manual

Overview

TopologyPower Factor Correction
Input voltage90-265 V
Output 1390 V
IC revision4

Description

The NCP1611 Evaluation Board implements a complete 160W/390 Vdc nominal Power Factor Correction Stage and operates from 90-265 Vac. The board illustrates a low profile (<13 mm height) that might be used in a flat TV or All-in-One PC Application. The target efficiency and power factor at full load for this board is >95% with a PF > 0.95 and meets EN61000-3-2 Class C and Class D requirements.The NCP1611 is active power factor corrected (PFC) controller specifically designed for use as a boost preconverter in ac-dc adapters, flat TVs, lighting ballasts and other medium powered offline applications. The controller is based on an innovative Current Controlled Frequency Foldback(CCFF) method. In this mode, the circuit classically operates in Critical conduction Mode (CrM) when the inductor current exceeds a programmable value. When the current is below this preset level, the NCP1611 linearly reduces the frequency down to about 20 kHz when the current is at a null. CCFF maximizes the efficiency at both nominal and light load. In particular, the standby losses are reduced to a minimum. The controller features a robust suite of protection features to properly handle an array of power supply operating and fault conditions.

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750370081
SPECPFC Transformer WE-PFC
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Transformer WE-PFC
–Check availability