IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1592

3 V to 6 V Input, 6 A Output Synchronous Buck PWM Switcher with Integrated FETs

Overview

TopologyBuck Converter
Input voltage3-6 V
Switching frequency280-700 kHz
Output 13.3 V / 6 A
IC revision2

Description

NCP1592 is a low input voltage 6 A synchronous buck converter that integrates both 30 m high side and low side MOSFETs.NCP1592 is designed for space sensitive and high efficiency applications. The main features include: a high performance voltage error amplifier; an under−voltage−lockout circuit to prevent start−up until the input voltage reaches 3 V; an internally or externally programmable soft−start circuit to limit inrush currents; and a power good output monitor signal. NCP1592 is available in thermally enhanced 28−pin TSSOP package.

Features

  • 30 m, 12 A Peak MOSFET Switches for High to Efficiency at 6 A-Continuous Output Source or Sink Current
  • Adjustable Output Voltage Down to 0.891 V With 1.0% Accuracy
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz or Adjustable280 kHz to 700 kHz
  • Synchronizable to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • This is a Pb−Free Device

Typical applications

  • Low−Voltage, High−Density Distributed Power Systems
  • Broadband, Networking and Optical Communications Infrastructure
  • Portable Computing/Notebook PCs
  • High Performance Point of Load Regulation for DSPs, FPGAs, ASICs and Microprocessors

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 5.6 µH, 5.3 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.6 µH
Rated Current5.3 A
Saturation Current13.1 A
DC Resistance0.02 Ω
Self Resonant Frequency26 MHz
MountSMT 
–Check availability