IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2119

2A, 6V Synchronous Step-Down Switching Regulator

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Switching frequency1200-1800 kHz
Output 11.8 V / 2 A
IC revision1

Description

The MP2119 is an internally compensated 1.5MHz fixed frequency PWM synchronous step-down regulator. MP2119 operates from a 2.7V to 6V input and generates an output voltage as low as 0.8V.The MP2119 integrates a 100mΩ high-side switch and a 100mΩ synchronous rectifier for high efficiency without an external Schottky diode. With peak current mode control and internal compensation, the MP2119 basedsolution delivers a very compact footprint with a minimum component count.The MP2119 is available in a small 3mm x 3mm QFN package.

Features

  • 2A Output Current
  • Input Operation Range: 2.7V to 6V
  • All Ceramic Capacitor Design
  • 1.5MHz Fixed Switching Frequency
  • Adjustable Output from 0.8V to 0.9xVIN
  • Internal Soft-Start
  • Frequency Synchronization Input
  • Power Good Output
  • Thermal Shutdown
  • Cycle-by-Cycle Current Limiting
  • Hiccup Short Circuit Protection
  • 3mm x 3mm QFN Package

Typical applications

  • Network and Telecom Equipment
  • µP/ASIC/DSP/FPGA Core and I/O Supplies
  • Point of Load Regulators
  • Printers and LCD TVs

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.52 µH, 19.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.52 µH
Performance Rated Current19.2 A
Saturation Current @ 10%8.5 A
Saturation Current @ 30%20 A
DC Resistance3.7 mΩ
Self Resonant Frequency140 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability