IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP172GJ | Demoboard EV172-J-00A

Small, Universal Input Non-Isolated Off-Line Regulator Evaluation Board

Overview

TopologyBuck Converter
Input voltage85-265 V
Output 15 V / 0.12 A
IC revision1.0

Description

The EV172-J-00A Evaluation Board is designedto demonstrate the capabilities of MP172. TheMP172 is a primary-side constant voltageregulator providing accurate constant voltage(CV) regulation without Opto-coupler. Itsupports Buck, Buck-Boost, Boost and Flybacktopologies.The EV172-J-00A Evaluation Board is designedas Buck application. EV172-J-00A typicallydrives 5V/50mA load from 85VAC to265VAC, at60/50Hz.The EV172-J-00A has an excellent efficiencyand meets 2kV IEC61000-4-5 surge immunityand EN55022 conducted EMI requirements.MP172 features various protections, includingthermal shutdown (TSD), VCC under-voltagelockout (UVLO), over-load protection (OLP),short- circuit protection (SCP), and open loopprotection.MP172 is available in TSOT23-5 and SOIC8packages.

Features

  • Primary-Side non-isolated Constant Voltage(CV) Control
  • Integrated 700V MOSFET
  • < 100mW No-load power consumption
  • Peak-Current Control with Peak CurrentCompression
  • Low Vcc operating current
  • Limited Maximum Frequency
  • Frequency Foldback
  • Multiple Protections: SCP, OCP, OTP, andVCC UVLO
  • Low Cost and Simple External circuit
  • Internally biased VCC

Typical applications

  • Home Appliance, and consumer electronics
  • Home Automation
  • Standby Power

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.25 A
Saturation Current @ 10%0.27 A
DC Resistance6 Ω
Self Resonant Frequency2.3 MHz
VersionHeat Shrinking Tube 
–Check availability