IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2107A

4A, 6V Synchronous Step-Down Switching Regulator

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Output 11.8 V / 4 A
IC revision1.1

Description

The MP2107 is an internally compensated 1.5MHz fixed-frequency PWM synchronous step-down regulator. MP2107 operates from a 2.7V to 6V input and generates an output voltage as low as 0.8V.The MP2107 integrates a 80mΩ high-side switch and a 60mΩ synchronous rectifier for high efficiency without an external Schottky diode. With peak current mode control and internal compensation, the MP2107 based solution delivers a very compact footprint with a minimum component count.The MP2107 is available in a small 3mm x 3mm 10-pin QFN package and the MP2107A is available in an 8-pin SOIC package with an exposed pad.

Features

  • 4A Output Current
  • Input Operation Range: 2.7V to 6V
  • 60mΩ Internal Power MOSFET Switches
  • All Ceramic Capacitor Design
  • Up to 95% Efficiency
  • 1.5MHz Fixed Switching Frequency
  • Adjustable Output from 0.8V to 0.9xVIN
  • Internal Soft-Start
  • Frequency Synchronization Input
  • Power Good Output
  • Cycle-by-Cycle Current Limiting
  • Hiccup Short Circuit Protection
  • Thermal Shutdown
  • 3mm x 3mm 10-pin QFN (MP2107) and 8-pin SOIC (MP2107A) Packages

Typical applications

  • LCD TVs
  • Network Equipment
  • µP/ASIC/DSP/FPGA Core and I/O Supplies
  • Telecom Equipment
  • Printers
  • Point of Load Regulators

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.95 µH, 14.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.95 µH
Performance Rated Current14.4 A
Saturation Current @ 10%5 A
Saturation Current @ 30%13 A
DC Resistance6.2 mΩ
Self Resonant Frequency90 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability