IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2115

2A Synchronous Step-Down Converter with Programmable Input Current Limit

Overview

TopologyBuck Converter
Input voltage4.5-6 V
Switching frequency700-2000 kHz
Output 13.8 V / 2 A
IC revision1.0

Description

The MP2115 is a high frequency, current mode, PWM step-down converter with integrated input current limit switch. The step-down converterintegrates a main switch and a synchronous rectifier for high efficiency without an external Schottky diode. The input average current limit can be externally programmed. It is ideal for powering portable equipment that is powered by an USB port. The MP2115 can supply 2A of load current from a 2.8V to 6V input voltage. The output voltage can be regulated as low as0.6V.

The MP2115 is available in a space-saving 10-pin QFN package.

Features

  • High Efficiency: Up to 92%
  • Programmable Switching Frequency from 0.7MHz-2MHz
  • Programmable Input Current Limit
  • 2A Available Load Current
  • 2.8V to 6V Input Voltage Range
  • Output Voltage as Low as 0.6V
  • Current Mode Control
  • Power Good Indicator
  • Short Circuit Protection
  • Thermal Fault Protection
  • <0.1µA Shutdown Current
  • Space Saving 3mm x 3mm QFN10 Package

Typical applications

  • Microprocessors and DSP Core Supplies
  • Portable Instruments
  • PDAs
  • Digital Still and Video Cameras
  • Cellular and Smart Phones
  • MP3 Players
  • USB Powered Devices

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 7.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current7.8 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%7 A
DC Resistance19.5 mΩ
Self Resonant Frequency33 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability