IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP183 | Demoboard EV183-J-00A

85VAC/60Hz to 265VAC/50Hz, 12V/0.25A Output, Zero-Standby Regulator in TSOT23-5 Package Evaluation Board

Overview

TopologyBuck Converter
Input voltage85-265 V
Switching frequency50-60 kHz
Output 112 V / 0.25 A
IC revision1.0

Description

The EV183-J-00A is an evaluation board designed to demonstrate the capabilities of the MP183, a primary-side constant voltage (CV) regulator that provides accurate CV regulation without an optocoupler. It supports buck, buck-boost, boost, and flyback topologies.The MP183 is designed for buck applications. It typically outputs 3W with a 12V/250mA load from an 85VAC to 265VAC input. The EV183-J-00A achieves low standby power consumption and high efficiency under full-load and light-load conditions. It can pass the IEC 61000-4-5 surge immunity test and meets EN55022/CISPR 22 Class B standards for conducted emissions. The radiated emissions performance is also improved.Full protection features include thermal shutdown (TSD), VCC voltage (VCC) under-voltage lockout (UVLO), brown-in (B/I), overload protection (OLP), short-circuit protection (SCP), and open-loop detection (OLD).

Features

  • Constant Voltage (CV) Control Supports Buck, Buck-Boost, and Flyback Topologies
  • Integrated 700V, 17.5Ω MOSFET
  • Internal High-Voltage (HV) Current Source
  • Externally Adjustable, or Internally Fixed 12V Output
  • Improved Electromagnetic Interference (EMI) Performance
  • <3mW No-Load Consumption at 265VAC and 5V Output
  • Anti-Audible Operation with Burst Mode
  • Frequency Foldback
  • Thermal Shutdown (TSD), VCC Under Voltage Lockout (UVLO), Brown-In (B/I), Open-Loop Detection (OLD), Overload Protection (OLP), and Short-Circuit Protection (SCP)
  • Available in TSOT23-5 and SOIC-8 Packages

Typical applications

  • Ultra-Low Consumption Standby and Auxiliary Supplies, Internet of Things (IoT) Power Supplies, Including Non-Neutral Applications

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 220 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Length8 mm
Width8 mm
Height12.5 mm
–
–
Inductance1000 µH
Rated Current0.42 A
Saturation Current @ 10%0.69 A
DC Resistance2.5 Ω
Self Resonant Frequency1.6 MHz
VersionStandard 
–Check availability