Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5551-5580 of 14704 reference designs
Filter values
Microchip MCP1603L, Rev. B
Buck Converter
|
V
in
5 V
|
fsw
1500-2800 kHz
|
Output
1 V / 0.5 A
Microchip MCP1603L, Rev. B
Buck Converter
|
V
in
2.7-4.5 V
|
fsw
1500-2800 kHz
|
Outputs
1.2 V / 0.5 A, 1.8 V / 0.5 A
Microchip MCP1603L, Rev. B
Buck Converter
|
V
in
3-4.2 V
|
fsw
1500-2800 kHz
|
Output
1.5 V / 0.5 A
Microchip MCP1603L, Rev. B
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1500-2800 kHz
|
Outputs
1.2 V / 0.5 A, 4.5 V, 2.5 V / 0.5 A, 1.8 V / 0.5 A, 1.5 V / 0.5 A, 3.3 V / 0.5 A
Microchip MCP1623
Boost Converter
|
V
in
0.9-1.7 V
|
Output
3.3 V
Microchip MCP1624, Rev. C
Boost Converter
|
V
in
0.9-1.7 V
|
Output
3.3 V
Microchip MCP16251 | Demoboard BB22H52A, Rev. 1
Boost Converter
|
V
in
1.5 V
|
Output
3.3 V / 0.1 A
Microchip MCP16251, Rev. A
Boost Converter
|
V
in
1.8-5.5 V
|
Output
3.3 V / 0.08 A
Microchip MCP16251, Rev. A
Boost Converter
|
V
in
0.35 V
|
Output
5.5 V
Microchip MCP16251 | Demoboard ARD00797, Rev. A
Boost Converter
|
V
in
0.82-5.5 V
|
Output
5.5 V / 0.25 A
Microchip MCP16252, Rev. A
Boost Converter
|
V
in
3.3-5 V
|
fsw
425-575 kHz
|
Output
5.5 V
Microchip MCP16252, Rev. A
Boost Converter
|
V
in
0.35 V
|
Output
5.5 V
Microchip MCP16301 | Demoboard 750W-AC-DC, Rev. 0.3
Buck Converter
|
V
in
13 V
|
Output
5 V
Microchip MCP16301 | Demoboard 750W-AC-DC, Rev. 0.3
Buck Converter
|
V
in
13 V
|
Output
3.3 V
Microchip MCP16301 | Demoboard ADM00352, Rev. 1
Buck Converter
|
V
in
4-30 V
|
Output
15 V / 0.6 A
Microchip MCP16301 | Demoboard MCP16301T-I/CHY-2, Rev. 1
Other Topology
Microchip MCP16301, Rev. A
Buck Converter
|
V
in
4.7-36 V
|
Output
3.3 V / 0.6 A
Microchip MCP16301H, Rev. D
Buck Converter
|
V
in
4.7-36 V
|
Output
3.3 V / 0.6 A
Microchip MCP1631 | Demoboard MCP1631RD-MCC2, Rev. A
Buck-Boost Converter
|
V
in
5.3-16 V
|
Output
2 A
Microchip MCP1631, Rev. B
Buck Converter
|
V
in
3.5-16 V
|
Outputs
5 V, 3.3 V
Microchip MCP16311 | Demoboard BB22H52A, Rev. 2
Buck Converter
|
V
in
4.5-30 V
|
Output
3.3 V / 1 A
Microchip MCP16311 | Demoboard ADM00467, Rev. A
Buck Converter
|
V
in
5-30 V
|
Output
5 V / 1 A
Microchip MCP16311 | Demoboard ADM00467, Rev. A
Buck Converter
|
V
in
5-30 V
|
Output
3.3 V / 1 A
Microchip MCP16311, Rev. B
Buck Converter
|
V
in
12 V
|
fsw
425-575 kHz
|
Output
5 V / 1 A
Microchip MCP16311, Rev. B
Buck Converter
|
V
in
12 V
|
fsw
425-575 kHz
|
Outputs
3.3 V / 1 A, 0.4 A
Microchip MCP16311, Rev. B
Buck Converter
|
V
in
4.5-30 V
|
fsw
425-575 kHz
|
Output
3.3 V / 1 A
Microchip MCP16311, Rev. B
Other Topology
|
fsw
425-575 kHz
Microchip MCP16311, Rev. B
Buck Converter
|
V
in
6-30 V
|
fsw
425-575 kHz
|
Output
5 V / 1 A
Microchip MCP16312, Rev. B
Boost Converter
|
V
in
12 V
|
fsw
425-575 kHz
|
Outputs
3.3 V / 1 A, 0.4 A
Microchip MCP16312, Rev. B
Boost Converter
|
V
in
4.5-30 V
|
fsw
425-575 kHz
|
Outputs
3.3 V / 1 A, 0.4 A
previous
1
...
184
185
186
187
188
...
491
next
Cart
Your cart is empty.
Get samples and quotes