IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP14E4 | Demoboard 750W-AC-DC

750W AC/DC REFERENCE DESIGN

Overview

TopologyBuck Converter
Input voltage400 V
Output 112 V
IC revision0.3

Description

Microchip’s 750W AC-DC Reference Design demonstrates a semi-bridgeless PFC topology followed by a peak current controlled zero-voltage switching full-bridge (ZVS FB) converter with digital slope compensation to achieve very high conversion efficiencies. This power supply can be firmware updated (including the compensator algorithm) with zero down time to the system it is powering while the power supply is running. It is implemented using two dsPIC33EP “GS” digital-power DSCs that provide full digital control of the power conversion as well as all system management functions.The ZVS FB Converter is designed to stepdown an input DC voltage of 400V to an output DC voltage of 12V. A unique feature of the reference design is the implementation of peak current control, using a fully software-based slope compensation algorithm, which eliminates the use of external analog components for slope compensation. The 750W AC/DC Reference Design is royalty free when used in accordance with the licensing agreement.

Features

  • High Peak Output Current: 4.0A (typical)
  • Independent Enable Function for Each Driver Output
  • Low Shoot-Through/Cross-Conduction Current in Output Stage
  • Wide Input Supply Voltage Operating Range:
  • 4.5V to 18V
  • High Capacitive Load Drive Capability:
  • 2200 pF in 15 ns (typical)
  • 5600 pF in 26 ns (typical)
  • Short Delay Times: 50 ns (typical)
  • Latch-Up Protected: Will Withstand 1.5A Reverse Current
  • Logic Input Will Withstand Negative Swing Up To 5V
  • Space-Saving Packages:
  • 8-Lead 6x5 DFN, PDIP, SOIC

Typical applications

  • General application AC/DC

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Type
Gender
Blade Design
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 1 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance1 µF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance10 GΩ
Pitch22.5 mm
Length26 mm
Width11 mm
Height20 mm
PackagingBulk 
–
–
–
Capacitance±10% 
SizePitch 22.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 nF
Rated Voltage16 V (AC)
–
–
–
Insulation Resistance5 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
–
–
–
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, 1 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1 µF
Rated Voltage16 V (AC)
–
–
–
Insulation Resistance0.1 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
–
–
–
Capacitance±20% 
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Ceramic TypeX5R Class II 
Pad Dimension0.4 mm
–Check availability
SPECWA-MTAB Mounting Tabs, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWA-MTAB Mounting Tabs
–
–
–
–
–
–
–
Pitch5.08 mm
–
–
–
PackagingBag 
TypeVertical 
GenderMale 
Blade Design6.35 mm 
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–Check availability